Number of elements in the compensation value table (P-COMP-00042)
P-COMP-00042 | Number of elements in the compensation value table | |
Description | This parameter defines the number of entries in the compensation table. | |
Parameter | frict_comp.table_entries | |
Data type | UNS16 | |
Data range | 0 = table_entries = P-COMP-00062 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks | P-COMP-00062 is available as of Build V3.1.3079.06. The default upper limit is 20. | |