XFC_StepLimitSwitchDetection

XFC_StepLimitSwitchDetection 1:

This function block performs the search for a hardware limit switch.

The "…Detection" version of this function block does not manipulate the current position of the axis at the end of the sequence, but instead returns the detected position to the user as "RecordedPosition".

XFC_StepLimitSwitchDetection 2: Inputs

VAR_INPUT
    Execute           : BOOL;
    Direction         : MC_Home_Direction;
    LimitSwitchMode   : MC_Switch_Mode;
    LimitSwitchSignal : XFC_Ref_Signal_Ref;
    Velocity          : LREAL;
    Acceleration      : LREAL;
    Deceleration      : LREAL;
    Jerk              : LREAL;
    TimeLimit         : TIME;
    DistanceLimit     : LREAL;
    TorqueLimit       : LREAL;
    BufferMode        : MC_BufferMode;
    Options           : ST_Home_Options4;
END_VAR

Name

Type

Description

Execute

BOOL

The command is executed with a rising edge at the Execute input.

Direction

MC_Home_Direction

Enumeration that defines the initial direction of movement for the search procedure.

LimitSwitchMode

MC_Switch_Mode

Enumeration that defines the final condition for the search procedure.

LimitSwitchSignal

XFC_Ref_Signal_Ref

This structure defines the source of the reference cam signal.

Velocity

LREAL

Maximum travel velocity (>0).

Acceleration

LREAL

Acceleration (≥0). If the value is 0, the standard acceleration from the axis configuration in the System Manager is used.

Deceleration

LREAL

Deceleration (≥0). If the value is 0, the standard deceleration from the axis configuration in the System Manager is used.

Jerk

LREAL

Jerk (≥0). If the value is 0, the standard jerk from the axis configuration in the System Manager is used.

TimeLimit

TIME

Exceeding this time leads to the search procedure being aborted.

DistanceLimit

LREAL

Exceeding this distance in relation to the start position leads to the search procedure being aborted.

TorqueLimit

LREAL

The motor torque is limited to this value in order to avoid mechanical damage.

BufferMode

MC_BufferMode

Currently not implemented.

Options

ST_Home_Options4

DisableDriveAccess: Set to FALSE for Beckhoff drives, usually to TRUE for third-party drives (see info).

EnableLagErrorDetection: In the step functions, the lag error detection is switched off in order to ensure a smooth referencing process. If it would be purposeful to keep the lag error detection active in an application, this can be achieved by setting this flag.

XFC_StepLimitSwitchDetection 3:

If DisableDriveAccess = TRUE, the user is responsible for modifying and reconstructing required drive parameters. The parameters required for the intended homing sequence must be agreed with the manufacturer of the third-party drive.

XFC_StepLimitSwitchDetection 4:/XFC_StepLimitSwitchDetection 5: Inputs/outputs

VAR_IN_OUT
    Axis      : AXIS_REF;
    Parameter : MC_HomingParameter;
END_VAR

Name

Type

Description

Axis

AXIS_REF

Axis data structure of the type AXIS_REF, which uniquely addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state.

Parameters

MC_HomingParameter

Data structure of the type MC_HomingParameter, which must be transferred from function block to function block over the entire homing sequence.

XFC_StepLimitSwitchDetection 6: Outputs

VAR_OUTPUT
    Done             : BOOL;
    Busy             : BOOL;
    Active           : BOOL;
    CommandAborted   : BOOL;
    Error            : BOOL;
    ErrorID          : UDINT;
    RecordedPosition : LREAL;
END_VAR

Name

Type

Description

Done

BOOL

Becomes TRUE if the command was completed successfully.

Busy

BOOL

The Busy output becomes TRUE when the command is started with Execute and remains TRUE for as long as the command is processed. When Busy becomes FALSE again, the function block is ready for a new order. At the same time one of the outputs, Done, CommandAborted, or Error, is set.

Active

BOOL

Indicates that the command is executed.

CommandAborted

BOOL

Becomes TRUE, if the command could not be fully executed.

Error

BOOL

Becomes TRUE as soon as an error occurs.

ErrorID

UDINT

If the error output is set, this parameter supplies the error number.

RecordedPosition

LREAL

Axis position at which the event was recorded.