Beckhoff
Name |
Description |
---|---|
Audio files can be played with the Audio Control. The supported audio formats are defined by the browser used. | |
A BarChart represents data with rectangular bars. It can be statically filled with data or dynamically supplied with data via an array. | |
The button is a simple switching element that provides visual feedback when the background is switched. | |
A checkbox has a ToggleState parameter. This parameter has the value "Normal" if no checkmark is set and "Active" if the checkmark is set. | |
A combo box is a drop-down menu for selecting an option from several options. Each option is defined by its ID and also has a text that is displayed in the dropdown menu, and an assigned value. | |
A data grid is a table. Data sets can be displayed in this table that have been defined via Engineering or dynamically via an array. | |
A control for displaying the date and time. | |
An elliptical object. | |
The Event Grid is provided for the tabular display of alarms and messages. | |
An IFrame is a nested browser context. It can be used to include another HTML page in the visualization or to display a PDF document. | |
An image is an image display in which image files from the project path can be displayed. The supported image formats are defined by the browser used. | |
A single-line text input element. | |
A keyboard is an on-screen keyboard that can be used for input without a hardware keyboard. | |
A line object. | |
A LineChart is a diagram in which curves can be displayed. | |
A linear gauge is a linear display in which a value can be displayed by filling in a bar. A start and end value can be defined for this bar. | |
A combo box to select the localization. | |
An input element for numeric values. | |
An input element for passwords. | |
The PDF Viewer control enables embedded display of PDF files in TwinCAT HMI applications. | |
Closed shape formed from a set of interconnected straight lines. The last point is automatically connected to the first point. | |
A radial gauge is a radial display in which a value can be displayed by filling in a bar. A start and end value can be defined for this bar. | |
A radio button has a RadioState parameter. This parameter has the value "Normal" if the radio button is not selected and "Active" if the radio button is selected. Only one radio button from a RadioGroup can be selected at a time. | |
The Recipe Select control allows you to browse, select, activate and teach recipes from the Recipe Management Extension on the server. | |
A rectangular object. | |
An input element for numerical values with buttons for increasing and decreasing the value. | |
A state control is an image display in which different image files from the project path can be displayed depending on the state of an assigned variable. | |
A tachometer is a radial indicator that displays a value on a scale using a tachometer needle. | |
A text block is a control in which text can be displayed. | |
A text box is a control in which text can be displayed and entered. | |
A combo box to select the theme. | |
The toggle button is a switching element that can be switched between two states. | |
A toggle switch is a switching element that can be switched between two states. A ToggleSwitch has a ToggleState parameter, which can have the value "Normal" or "Active". | |
A TrendLineChart is a trend element in which curves of historicized symbols can be displayed. | |
Video can be played with the video control. The supported video formats are defined by the browser used. |
- ADS State
- Audio
- Bar Chart
- Button
- Checkbox
- Combobox
- Datagrid
- Date Time Display
- Date Time Input
- Date Time Picker
- Ellipse
- Event Grid
- Event Line
- File Explorer
- Horizontal Bar Chart
- IFrame
- Image
- Input
- Keyboard
- Line
- Line Chart
- Linear Gauge
- Localization Select
- Numeric Input
- Parameters and Functions
- Password Input
- PDF Viewer
- Pie Chart
- Polygon
- Polyline
- Radial Gauge
- Radio button
- Recipe Select
- Rectangle
- ScopeControl
- Spinbox Input
- State Image
- Tachometer
- Textblock
- Textbox
- Theme Select
- Timespan Input
- Timespan Picker
- Toggle Button
- Toggle switch
- Trend Line Chart
- User Management
- Video