Combobox
A combo box is a drop-down menu for selecting an option from several options. Each option is defined by its ID and also has a text that is displayed in the drop-down menu, and an assigned value.
Note that the dropdown menu for the size of the control will be added to this. This becomes relevant for the topic Overfill with small containers.
A description of the configuration can be found in chapter Configuration.
Attributes
Category: Colors
Name |
Description |
---|---|
Definition of the text color | |
Definition of the text color in the drop-down list | |
Definition of the background color of the drop-down list | |
Definition of the highlight color of the background of a selected entry in the drop-down list | |
Definition of the highlight color of the text of a selected entry in the drop-down list | |
Definition of the color of the button to expand the drop-down list | |
Definition of the color of the arrow of the button to expand the drop-down list | |
Definition of the background color | |
Definition of the border color of the control |
Category: Layout
Name |
Description |
---|---|
Definition of the distance from the left side to the left side of the surrounding control | |
Definition of the unit of the distance to the right side of the surrounding control:
| |
Definition of the distance from the top side to the top side of the surrounding control | |
Selection of the unit of the distance to the top side of the surrounding control:
| |
Definition of the distance from the right side to the right side of the surrounding control | |
Selection of the unit of the distance to the right side of the surrounding control:
| |
Definition of the distance from the bottom side to the bottom side of the surrounding control | |
Selection of the unit of the distance to the bottom side of the surrounding control:
| |
Definition of the external width of the control | |
Selection of the unit of the width:
| |
Definition of the external height of the control | |
Selection of the unit of the height:
| |
Definition of the maximum width if the control size is defined as dynamic | |
Selection of the unit of the maximum width:
| |
Definition of the minimum width if the control size is defined as dynamic | |
Selection of the unit of the minimum width:
| |
Definition of the maximum height if the control size is defined as dynamic | |
Selection of the unit of the maximum height:
| |
Definition of the minimum height if the control size is defined as dynamic | |
Selection of the unit of the minimum height:
| |
Calculated distance in pixels from the left side to the left side of the surrounding control | |
Calculated distance in pixels from the top side to the top side of the surrounding control | |
Calculated distance in pixels from the right side to the right side of the surrounding control | |
Calculated distance in pixels from the bottom side to the bottom side of the surrounding control | |
Calculated width of the control in pixels | |
Calculated height of the control in pixels | |
Definition of the row of a grid in which the control is to be displayed | |
Definition of the column of a grid in which the control is to be displayed | |
Definition of the transparency of the entire control | |
Selection of the visibility of a control:
| |
Definition of the position on the Z-axis | |
Definition of a transformation of a control:
| |
Definition of a shadow | |
|
|
Selection of the method of calculating the width:
| |
Selection of the method of calculating the height:
|
Category: Common
Name |
Description |
---|---|
Selection of whether a control should be activated | |
Definition of the name of the control | |
Type name of the control | |
Definition of control classes | |
If a control is logically assigned in the DOM. | |
Definition of the tooltip for the control |
Category: Border
Name |
Description |
---|---|
Definition of the radius of the four corners to round them off | |
Selection of the border style of the four sides of the control | |
Definition of the border width of the four sides of the control |
Category: Background Image
Name |
Description |
---|---|
Definition of an image that is located above the background color | |
Definition of the height of the background image | |
Selection of the unit of the height of the background image:
| |
Definition of the width of the background image | |
Selection of the unit of the width of the background image:
| |
Definition of an additional distance between the border of the control and background image for the four sides | |
Definition of the vertical alignment of the background image within the control | |
Definition of the horizontal alignment of the background image within the control |
Category: Data
Name |
Description |
---|---|
Definition of data for the list entries | |
Definition of the data for the list entries in the form of a symbol of the type of an enumeration. | |
Definition of the text that is displayed if free text entry is allowed | |
Definition as to whether free text entry is to be allowed | |
Definition of the text that is displayed if no entry is selected | |
Definition of the selected entry via its index. The first entry in a drop-down list starts at index 0. | |
Defines the distance of the text to the border. |
Category: Text
Name |
Description |
---|---|
Definition of the font using the name of the font family or the keyword | |
Definition of the font size | |
Selecting the font size unit
| |
Selecting the font style:
| |
Selecting the font weight
| |
Selecting the horizontal alignment of the text | |
TextVerticalAlignment (Only in product version 1.8) | Definition of the vertical alignment of the text |
Category: DropDown
Name |
Description |
---|---|
Selecting the horizontal alignment of the text in the drop-down list | |
Selecting the vertical alignment of the text in the drop-down list | |
Definition of the height of the entries in the drop-down menu | |
Selecting the unit of the height of the list items
| |
Definition of the maximum height of the drop-down list | |
Selecting the unit of the drop-down list height | |
Definition of the font of the list items via the name of the font family or the keyword | |
Definition of the font size of the list items | |
Selecting the font size unit
| |
Selecting the font style:
| |
Selecting the font weight of the text entries:
| |
Selecting the vertical alignment of the text in the drop-down list | |
Defines the position of the drop-down menu |
Events
Category: Framework
Name |
Description |
---|---|
The control was added to the display. | |
The control was removed from the display. | |
The control was initialized. | |
The control was destroyed. | |
The control was moved in relation to the browser window. | |
The size of the control was changed. |
Category: Operator
Name |
Description |
---|---|
An entry has been selected. | |
A mouse click was executed or a touch screen was briefly touched. | |
The left mouse button was clicked over the control and released. | |
The left mouse button was clicked twice over the control and released. | |
The right mouse button was clicked over the control and released. | |
A mouse button was pressed down over the control. | |
The mouse pointer was moved over the control. | |
The mouse pointer has left the control. | |
A mouse button was released over the control. | |
The left mouse button was pressed down over the control. | |
The right mouse button was pressed down over the control. | |
The mouse was moved over the control. | |
The mouse pointer was moved over the control or one of its children. | |
The mouse pointer has left the control or one of its child controls. | |
The left mouse button was released over the control. | |
The right mouse button was released over the control. | |
The mouse wheel was moved over the control. | |
A finger/stylus was placed against a touch screen. | |
A finger/stylus was moved on a touch screen. | |
A finger/stylus was lifted off a touch screen. | |
An interaction with a touch screen was aborted. |
Access rights
Name |
Description |
---|---|
Determines whether the control is generally observable. | |
Determines whether the control is generally operable. |
Inheritance hierarchy
Combo box
NuGet package: Beckhoff.TwinCAT.HMI.Controls
NuGet packages are available from version 1.12. |
Available from 1.8 |
See also
API reference for this control