Tachometer
A tachometer is a radial indicator that displays a value on a scale using a tachometer needle.
Attributes
Category: Colors
Name |
Description |
---|---|
Definition of the color of the round background | |
Definition of the text color of the display of the current value | |
Definition of the text color of the scaling values | |
Definition of the unit color | |
Definition of the scaling color | |
Definition of the color of the tachometer needle | |
Definition of the background color | |
Definition of the border color of the control |
Category: Layout
Name |
Description |
---|---|
Definition of the start angle of the display | |
Definition of the end angle of the display | |
Definition of the distance from the left side to the left side of the surrounding control | |
Definition of the unit of the distance to the right side of the surrounding control:
| |
Definition of the distance from the top side to the top side of the surrounding control | |
Selection of the unit of the distance to the top side of the surrounding control:
| |
Definition of the distance from the right side to the right side of the surrounding control | |
Selection of the unit of the distance to the right side of the surrounding control:
| |
Definition of the distance from the bottom side to the bottom side of the surrounding control | |
Selection of the unit of the distance to the bottom side of the surrounding control:
| |
Definition of the external width of the control | |
Selection of the unit of the width:
| |
Definition of the external height of the control | |
Selection of the unit of the height:
| |
Definition of the maximum width if the control size is defined as dynamic. | |
Selection of the unit of the maximum width:
| |
Definition of the minimum width if the control size is defined as dynamic. | |
Selection of the unit of the minimum width:
| |
Definition of the maximum height if the control size is defined as dynamic. | |
Selection of the unit of the maximum height:
| |
Definition of the minimum height if the control size is defined as dynamic. | |
Selection of the unit of the minimum height:
| |
Calculated distance in pixels from the left side to the left side of the surrounding control | |
Calculated distance in pixels from the top side to the top side of the surrounding control | |
Calculated distance in pixels from the right side to the right side of the surrounding control | |
Calculated distance in pixels from the bottom side to the bottom side of the surrounding control | |
Calculated width of the control in pixels | |
Calculated height of the control in pixels | |
Definition of the row of a grid in which the control is to be displayed. | |
Definition of the column of a grid in which the control is to be displayed. | |
Definition of the transparency of the entire control | |
Selection of the visibility of a control:
| |
Definition of the position on the Z-axis | |
Definition of a transformation of a control:
| |
Definition of a shadow | |
Selection of the method of calculating the width:
| |
Selection of the method of calculating the height:
|
Category: Common
Name |
Description |
---|---|
Definition of the value to be displayed | |
Defines the smallest value that the control element should graphically display | |
Defines the largest value that the control element should graphically display | |
The length of the tachometer needle as a percentage of the radius of the control. | |
Definition of the basic animation time in milliseconds. It describes the time of the animation from minimum to maximum value. | |
Selection of whether a control should be activated | |
Definition of the name of the control | |
Type name of the control | |
Definition of control classes | |
If a control is logically assigned in the DOM. | |
Definition of the tooltip for the control |
Category: Border
Name |
Description |
---|---|
Definition of the radius of the four corners to round them off | |
Selection of the border style of the four sides of the control | |
Definition of the border width of the four sides of the control |
Category: Background Image
Name |
Description |
---|---|
Definition of an image that is located above the background color | |
Definition of the height of the background image | |
Selection of the unit of the height of the background image:
| |
Definition of the width of the background image | |
Selection of the unit of the width of the background image:
| |
Definition of an additional distance between the border of the control and background image for the four sides | |
Definition of the vertical alignment of the background image within the control | |
Definition of the horizontal alignment of the background image within the control |
Category: Value
Name |
Description |
---|---|
Definition of the value range of the color scales | |
Selecting whether the current value is to be displayed | |
Definition of the font using the name of the font family or the keyword | |
Definition of the font size | |
Selecting the font size unit:
| |
Selecting the font style:
| |
Selecting the font weight:
| |
Definition of a formatting function for the value |
Category: Labels
Name |
Description |
---|---|
Selecting whether the scaling values are to be displayed | |
Selecting the position of the scaling to the bar:
| |
Definition of the jump distance between the individual scaling values | |
Definition of a formatting function for the scaling | |
Definition of the font using the name of the font family or the keyword | |
Definition of the font size of the scaling | |
Selecting the unit:
| |
Selecting the font style of the scaling:
| |
Selecting the font weight of the scaling:
|
Category: Ticks
Name |
Description |
---|---|
Selecting whether the scaling subdivision is to be displayed | |
Definition of scale divisions | |
Selecting the position of the auxiliary scaling to the bar:
|
Category: Unit
Name |
Description |
---|---|
Definition of the unit or description of the value | |
Definition of the font using the name of the font family or the keyword | |
Definition of the font size of the unit | |
Selecting the font size unit:
| |
Selecting the font style of the label:
| |
Selecting the font weight:
|
Events
Category: Control
Name |
Description |
---|---|
The value has been changed. |
Category: Framework
Name |
Description |
---|---|
The control was added to the display. | |
The control was removed from the display. | |
The control was initialized. | |
The control was destroyed. | |
The control was moved in relation to the browser window. | |
The size of the control was changed. |
Category: Operator
Name |
Description |
---|---|
The user has finished the interaction with the control. | |
A mouse click was executed or a touch screen was briefly touched. | |
The left mouse button was clicked over the control and released. | |
The left mouse button was clicked twice over the control and released. | |
The right mouse button was clicked over the control and released. | |
A mouse button was pressed down over the control. | |
The mouse pointer was moved over the control. | |
The mouse pointer has left the control. | |
A mouse button was released over the control. | |
The left mouse button was pressed down over the control. | |
The right mouse button was pressed down over the control. | |
The mouse was moved over the control. | |
The mouse pointer was moved over the control or one of its children. | |
The mouse pointer has left the control or one of its child controls. | |
The left mouse button was released over the control. | |
The right mouse button was released over the control. | |
The mouse wheel was moved over the control. | |
A finger/stylus was placed against a touch screen. | |
A finger/stylus was moved on a touch screen. | |
A finger/stylus was lifted off a touch screen. | |
An interaction with a touch screen was aborted. |
Access rights
Name |
Description |
---|---|
Determines whether the control is generally observable. | |
Determines whether the control is generally operable. |
Inheritance hierarchy
Tachometer
NuGet package: Beckhoff.TwinCAT.HMI.Controls
![]() | NuGet packages are available from version 1.12. |
![]() | Available from version 1.12.744 |
See also
API reference for this control