Exporting data
In order to enable the further processing of the data recorded with the TwinCAT Scope, the data can be exported in various other data formats. The TwinCAT Measurement Export Wizard is provided in order to make this as simple and as individual as possible.
- 1. Open the Export Wizard via the Scope Menu > Export…
- 2. On the first page you can select the desired target format. The original svd format is thereby selectable again as the target simply in order to reduce existing scope recordings with regard to the number of channels or their duration. Further formats are csv, svb, tdms and dat.

- 3. Subsequently, the channels to be exported in the new format can be selected via Select channels. Confirm with Next.

- 4. The timeframe that was defined by the recording is selected in the Select time period dialog. Select this timeframe graphically with the mouse or textually with Export start time and Export end time. Confirm with Next.

- 5. Configure Properties for CSV-Export enables individual settings to be made for each data format. Confirm your settings with Next.

- 6. Selected CSV-Configuration provides a summary. The generation of the new file/files is started with Create.
