Function blocks
Function blocks | Description |
---|---|
Communication with a KL6771 MP-Bus master terminal. | |
This function block allows an MP-Bus slave to be addressed. | |
This function block is used to control and monitor a volume flow controller. | |
This function block is used to control and monitor an actuator of a damper and of a globe valve. | |
This function block is used to configure the Energy Valve actuators EV..R2+... (V4). | |
This function block is suitable for Energy Valve actuators EV..R2+... (V4). | |
This function block is used to control a pressure-independent control ball valve. | |
This function block is used to control a control ball valve of series EP..R-R6+BAC. | |
This function block is used to parameterize actuators of series EP..R-R6+BAC. | |
This function block is used to control a control ball valve of series P6...W..EV-BAC. | |
This function block is used to parameterize actuators. | |
For BELIMO room sensor MS24A-R..-MPX. | |
This function block is used to read room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to control and monitor a PTH sensor. | |
This function block is used to read room sensors. | |
This function block is used for the parameterization of room sensors. | |
This function block is used to control and monitor a fire damper. | |
This function block is used to configure the Thermal Energy Meter type 22PE-.. and 22PEM-.. . | |
This function block is suitable for the thermal energy meter type 22PE-.. and 22PEM-... . | |
This function block is used to control and monitor a multi-I/O module UST3. | |
This function block is used to control and monitor a volume flow controller. | |
This function block is used to configure the VAV actuators VRU-D3-BAC, VRU-M1-BAC and VRU-M1R-BAC. | |
This function block is suitable for VAV actuators VRU-D3-BAC, VRU-M1-BAC and VRU-M1R-BAC. | |
This function block is used to control and monitor a window ventilation system (FLS). | |
This function block is used to control and monitor an actuator of a damper and of a globe valve. |
- KL6771
- MP_Addressing
- MP_CMV
- MP_DamperLinearActuator
- MP_EnergyValveV4_Configuration
- MP_EnergyValveV4_Process
- MP_EPIV
- MP_EPIV_R6
- MP_EPIV_R6_Parameter
- MP_EV
- MP_EV_Parameter
- MP_MPX
- MP_OperatingUnit
- MP_OperatingUnit_ConfigurationCO2
- MP_OperatingUnit_ConfigurationDisplay
- MP_OperatingUnit_ConfigurationOffsetValues
- MP_OperatingUnit_ConfigurationStatusIcons
- MP_OperatingUnit_ConfigurationTemp
- MP_OperatingUnit_ConfigurationVentilation
- MP_PTH
- MP_RoomSensor
- MP_RoomSensor_Parameter
- MP_Smoker
- MP_TEM_Configuration
- MP_TEM_Process
- MP_UST_3
- MP_VAV
- MP_VRU_Configuration
- MP_VRU_Process
- MP_Window
- MPL_DamperLinearActuator