Overview
The IO functions library contains function blocks with which services/functions can be carried out on the I/O devices (fieldbus master or slave).
General Device Functions
Name | Description |
---|---|
Reset an I/O device | |
Find the fieldbus address of the box, knowing the device ID and the box identifier | |
Find the fieldbus address of the box, knowing the device identifier and the box identifier | |
Read the number of boxes | |
Read the box identifier knowing the fieldbus address of the box and the device ID | |
Read the box AmsNetId knowing the fieldbus address of the box and the device ID | |
Read the number of I/O devices. | |
Find the device ID knowing the device identifier | |
Read all device IDs | |
Read the device identifier knowing the device ID | |
Read the device AmsNetId knowing the device ID | |
Read the device type knowing the device ID | |
Determine the device ID and the AmsNetId by the device indentifier. |
Fieldbus-specific and device-specific functions
Beckhoff Lightbus
Name | Description |
---|---|
Optical fibre ring break location test | |
Read parity counter | |
Read and reset parity counter |
SERCOS
Name | Description |
---|---|
Read the current phase | |
Reset the error buffer | |
Save parameter in flash | |
Set the current phase | |
Read the Sercos drive parameter | |
Write the Sercos drive parameter | |
Backup and restore drive parameter to/from file | |
Backup and restore drive parameter to/from file (extended functionality) | |
Sercos drive reset (parameter S-0-0099 (IDN99)) |
Profibus DPV1 (Sinamics)
Name | Description |
---|---|
Creates a DPV1 Read telegram | |
Sends a DPV1 Read telegram | |
Splits a DPV1 Read telegram | |
Creates a DPV1 Write telegram | |
Sends a DPV1 Write telegram | |
Splits a DPV1 Write telegram |
Profinet DPV1 (Sinamics)
Name | Description |
---|---|
Creates a DPV1 Read telegram | |
Sends a DPV1 Read telegram | |
Splits a DPV1 Read telegram | |
Creates a DPV1 Write telegram | |
Sends a DPV1 Write telegram | |
Splits a DPV1 Write telegram |
NOV/DP-RAM
Name | Description |
---|---|
Read/Write NOV/DP-RAM | |
Read/Write NOV/DP-RAM. Proofs if a special access type to memory is necessary and copies the data in the correct way.(e.g access to CX_9000 NOV-RAM). | |
Read the NOV/DP-RAM address pointer and configured size. |
Beckhoff UPS (under Windows UPS service)
Name | Description |
---|---|
Read the status of the UPS from the PLC. |
Bus Terminal configuration
Name | Description |
---|---|
Configuration of a KL1501. | |
Configuration of a KL2751 or KL2761. | |
Configuration of a KL3201, KL3202 or KL3204. | |
Configuration of a KL3208. | |
Configuration of a KL3228. |
Third party devices
INTERBUS Phoenix IBS SC/I-T functions
Phoenix IBS SC/I-T functions: Overview.
Name | Description |
---|---|
Executes the Activate_Configuration command | |
Executes the Deactivate_Configuration command | |
Executes the Start_Data_Transfer command | |
Executes the Stop_Data_Transfer command | |
Executes the Alarm_Stop command | |
Is used to affect the active configuration of the Interbus devices. This command can be executed in the PAR_READY state as well as when in the ACTIVE or RUN states. Single, dependent and grouped devices can be activated and deactivated in this way | |
Returns the error type and error location of an Interbus device after a bus error | |
Confirms peripheral errors of all Interbus devices |
Name | Description |
---|---|
Reads the system and diagnostic data |