IOF_SER_SaveFlash
The "IOF_SER_SaveFlash" function block checks the system parameters located in the DPRAM memory. If no error is present it activates them and saves them in the EEPROM. The function block can adjust system parameters in the EEPROM of the controller to suit the application.
![]() | The EEPROM can be re-written up to 100,000 times. The PLC should not automatically activate this function block, but it should be called by the user for specific purposes. |
VAR_INPUT
VAR_INPUT
NETID : T_AmsNetId;
DEVICEID : UDINT;
SAVE : BOOL;
TMOUT : TIME;
END_VAR
NETID: It is possible here to provide the AmsNetId of the TwinCAT computer on which the ADS command is to be executed. If it is to be run on the local computer, an empty string can be entered.
DEVICEID: The DeviceId is used to specify the SERCOS master whose system parameters are to be stored. The device Ids are specified by the TwinCAT System Manager during the hardware configuration.
SAVE: The function block is activated by a positive edge at this input.
TMOUT: States the length of the timeout that may not be exceeded by execution of the ADS command.
VAR_OUTPUT
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
END_VAR
BUSY: When the function block is activated this output is set. It remains set until and acknowledgement is received.
ERR: If an ADS error should occur during the transfer of the command, then this output is set once the BUSY output is reset.
ERRID: Supplies the ADS error number when the ERR output is set.
Requirements
Development environment | Target platform | IO Hardware | PLC libraries to include |
|---|---|---|---|
TwinCAT v2.7.0 | PC (i386) | Sercans SCS-P ISA; Sercans SCS-P PCI | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; TcPlcIoFunctions.Lib |
TwinCAT v2.8.0 | PC (i386) | Sercans SCS-P ISA; Sercans SCS-P PCI | TcIoFunctions.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib are included automatically ) |
