FB_DALI102WriteMemoryLocationNoReply

The value nValue is written in the memory bank of the DALI control gear. The corresponding memory bank is specified by the input variable nMemoryBank, the address within the memory bank by the input variable nOffset.
The DALI commands ENABLE WRITE MEMORY and WRITE MEMORY LOCATION – NO REPLY are called internally.
In contrast to the function block FB_DALI102WriteMemoryLocation, the function block FB_DALI102WriteMemoryLocationNoReply does not check that writing to the memory bank is correct.
![]() | The function block changes the DTR0 and the DTR1 of all connected DALI control gears. |
![]() | The function block sends the DALI command ENABLE WRITE MEMORY twice, as foreseen by the DALI standard for certain DALI commands. |
Inputs
VAR_INPUT
bStart : BOOL;
nAddress : BYTE;
eAddressType : E_DALIAddressType := E_DALIAddressType.Short;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
nMemoryBank : USINT := 0;
nOffset : USINT := 0;
nValue : USINT;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
nAddress | BYTE | Address of a DALI control gear or a DALI group. |
eAddressType | Defines whether the input nAddress contains a short address (0…63) or a group address (0…15). The input nAddress has no meaning if a broadcast or a broadcast to unaddressed devices (BroadcastUnaddr) has been selected. | |
eCommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent. |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Name | Type | Description |
|---|---|---|
nMemoryBank | USINT | Specifies the memory bank for the write access. |
nOffset | USINT | Address within the memory bank selected with the variable nMemoryBank. |
nValue | USINT | Value to be written to the address within the memory bank. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.0 | Tc3_DALI from v3.1.5.0 |
