FB_DALI102SavePersistentVariables

The function block immediately triggers the saving of variables in the persistent memory by the DALI command SAVE PRESISTENT VARIABLES.
DALI control gears do not save the variables directly in the persistent memory. Instead, the values are copied to the persistent memory in the background. Since this happens over a longer period of time (a few seconds), the values can be lost if the DALI bus is disconnected.
The SAVE PRESISTENT VARIABLES DALI command triggers immediate copying to the persistent memory. In most cases, no communication with the DALI device can take place during copying (up to 350 ms).
![]() | The function block sends the DALI command SAVE PRESISTENT VARIABLES twice, as required by the DALI standard for certain DALI commands. |
Inputs
VAR_INPUT
bStart : BOOL;
nAddress : BYTE;
eAddressType : E_DALIAddressType := E_DALIAddressType.Short;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
nAddress | BYTE | Address of a DALI control gear or a DALI group. |
eAddressType | Defines whether the input nAddress contains a short address (0…63) or a group address (0…15). The input nAddress has no meaning if a broadcast or a broadcast to unaddressed devices (BroadcastUnaddr) has been selected. | |
eCommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent. |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get,Set | 0 | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | required PLC library |
|---|---|
TwinCAT from v3.1.4022.29 | Tc3_DALI from v3.1.4.0 |
