FB_DALI103Terminate

FB_DALI103Terminate 1:

The function block terminates addressing in all DALI control devices. The selection of the devices to be addressed by the function block FB_DALI103Initialise is also canceled.

This function block is required if addressing of the DALI control devices is to be implemented in the PLC. The function block FB_DALI103Addressing can be used to assign the addresses from the PLC.

FB_DALI103Terminate 2:

The function block cannot be used when using the KL6811.

FB_DALI103Terminate 3: Inputs

VAR_INPUT
  bStart            : BOOL;
  eCommandPriority  : E_DALICommandPriority := E_DALICommandPriority.Middle;
END_VAR

Name

Type

Description

bStart

BOOL

Execution of the DALI commands is triggered via a positive edge at this input.

eCommandPriority

E_DALICommandPriority

Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent.

FB_DALI103Terminate 4:

The command priorities are supported by the KL6821 from the firmware version BD.

FB_DALI103Terminate 5: Outputs

VAR_OUTPUT
  bError                  : BOOL;
  ipResultMessage         : I_TcMessage;
  bBusy                   : BOOL;
END_VAR

Name

Type

Description

bError

BOOL

This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE.

ipResultMessage

I_TcMessage

Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE.

bBusy

BOOL

The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed.

FB_DALI103Terminate 6: Properties

Name

Type

Access

Initial value

Description

ipDALICommunication

I_DALICommunication

Get,Set

0

Interface Pointer to the communication block (see Transfer of the reference to the communication block).

Requirements

Development environment

required PLC library

TwinCAT from v3.1.4022.29

Tc3_DALI from v3.1.4.0