FB_DALI102SendCommand

The FB_DALI102SendCommand function block sends the specified DALI command to the DALI control gear.
An additional parameter can be transferred for certain DALI commands via the nParameter input. The exact meaning of the parameter is defined in the DALI standard. These DALI commands are identified in the nParameter column in the table below.
The return value for the query commands is output at the nResponse output. The exact meaning of the parameter is defined in the DALI standard. These DALI commands are identified in the nResponse column in the table below.
Some DALI commands are sent twice, as required by the DALI standard for certain DALI commands. These DALI commands are identified in the send twice column in the table below.
If several instances of FB_DALI102SendCommand send DALI commands via the same DALI terminal, the DALI commands of the individual instances are not synchronized with each other. This can lead to undesirable behavior, for example, if parameters in DALI control gears are changed.
In most cases, several DALI commands must be sent to change a parameter. Among other things, the DALI command must also be used to set the DTR. As the DALI command for setting the DTR is always sent as a broadcast command, this has an effect on all DALI control gears in a DALI line. If several instances of FB_DALI102SendCommand change the parameters of DALI control gears on a DALI line at the same time, this can lead to undesirable side effects.
![]() | This means that only one instance of FB_DALI102SendCommand should be created per DALI line. The DALI commands must then be synchronized in the application that accesses FB_DALI102SendCommand. |
Inputs
VAR_INPUT
bStart : BOOL;
nAddress : BYTE;
eAddressType : E_DALIAddressType := E_DALIAddressType.Short;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
nCommand : INT;
nParameter : USINT;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
nAddress | BYTE | Address of a DALI control gear or a DALI group. |
eAddressType | Defines whether the input nAddress contains a short address (0…63) or a group address (0…15). The input nAddress has no meaning if a broadcast or a broadcast to unaddressed devices (BroadcastUnaddr) has been selected. | |
eCommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent. |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Name | Type | Description |
|---|---|---|
nCommand | INT | DALI command to be sent. |
nParameter | USINT | Additional parameter of a DALI command. Commands with additional parameters are listed in the table below. |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
nResponse : BYTE;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
nResponse | BYTE | Return value of the query command. The table below shows the commands with potential return values. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Commands
nCommand | DALI command | nParameter | nResponse | Send twice |
|---|---|---|---|---|
-1 | DAPC | + | - | - |
0 | OFF | - | - | - |
1 | UP | - | - | - |
2 | DOWN | - | - | - |
3 | STEP UP | - | - | - |
4 | STEP DOWN | - | - | - |
5 | RECALL MAX LEVEL | - | - | - |
6 | RECALL MIN LEVEL | - | - | - |
7 | STEP DOWN AND OFF | - | - | - |
8 | ON AND STEP UP | - | - | - |
9 | ENABLE DAPC SEQUENCE | - | - | - |
10 | GO TO LAST ACTIVE LEVEL | - | - | - |
11 | CONTINUOUS UP | - | - | - |
12 | CONTINUOUS DOWN | - | - | - |
16…31 | GO TO SCENE | - | - | - |
32 | RESET | - | - | + |
33 | STORE ACTUAL LEVEL IN DTR0 | - | - | + |
35 | SET OPERATING MODE | - | - | + |
36 | RESET MEMORY BANK | - | - | + |
37 | IDENTIFY DEVICE | - | - | + |
42 | SET MAX LEVEL | - | - | + |
43 | SET MIN LEVEL | - | - | + |
44 | SET SYSTEM FAILURE LEVEL | - | - | + |
45 | SET POWER ON LEVEL | - | - | + |
46 | SET FADE TIME | - | - | + |
47 | SET FADE RATE | - | - | + |
48 | SET EXTENDED FADE TIME | - | - | + |
64…79 | SET SCENE | - | - | + |
80…95 | REMOVE FROM SCENE | - | - | + |
96…111 | ADD TO GROUP | - | - | + |
112…127 | REMOVE FROM GROUP | - | - | + |
128 | SET SHORT ADDRESS | - | - | + |
129 | ENABLE WRITE MEMORY | - | - | + |
144 | QUERY STATUS | - | + | - |
145 | QUERY CONTROL GEAR PRESENT | - | + | - |
146 | QUERY LAMP FAILURE | - | + | - |
147 | QUERY LAMP POWER ON | - | + | - |
148 | QUERY LIMIT ERROR | - | + | - |
149 | QUERY RESET STATE | - | + | - |
150 | QUERY MISSING SHORT ADDRESS | - | + | - |
151 | QUERY VERSION NUMBER | - | + | - |
152 | QUERY CONTENT DTR0 | - | + | - |
153 | QUERY DEVICE TYPE | - | + | - |
154 | QUERY PHYSICAL MINIMUM | - | + | - |
155 | QUERY POWER FAILURE | - | + | - |
156 | QUERY CONTENT DTR1 | - | + | - |
157 | QUERY CONTENT DTR2 | - | + | - |
158 | QUERY OPERATING MODE | - | + | - |
159 | QUERY LIGHT SOURCE TYPE | - | + | - |
160 | QUERY ACTUAL LEVEL | - | + | - |
161 | QUERY MAX LEVEL | - | + | - |
162 | QUERY MIN LEVEL | - | + | - |
163 | QUERY POWER ON LEVEL | - | + | - |
164 | QUERY SYSTEM FAILURE LEVEL | - | + | - |
165 | QUERY FADE TIME/FADE RATE | - | + | - |
166 | QUERY MANUFACTURER SPECIFIC MODE | - | + | - |
167 | QUERY NEXT DEVICE TYPE | - | + | - |
168 | QUERY EXTENDED FADE TIME | - | + | - |
170 | QUERY CONTROL GEAR FAILURE | - | + | - |
176…191 | QUERY SCENE LEVEL | - | + | - |
192 | QUERY GROUPS 0-7 | - | + | - |
193 | QUERY GROUPS 8-15 | - | + | - |
194 | QUERY RANDOM ADDRESS H | - | + | - |
195 | QUERY RANDOM ADDRESS M | - | + | - |
196 | QUERY RANDOM ADDRESS L | - | + | - |
197 | READ MEMORY LOCATION | - | + | - |
255 | QUERY EXTENDED VERSION NUMBER | - | + | - |
256 | TERMINATE | - | - | - |
257 | DTR0 | + | - | - |
258 | INITIALISE | + | - | + |
259 | RANDOMISE | - | - | + |
260 | COMPARE | - | + | - |
261 | WITHDRAW | - | - | - |
264 | SEARCHADDR H | + | - | - |
265 | SEARCHADDR M | + | - | - |
266 | SEARCHADDR L | + | - | - |
267 | PROGRAM SHORT ADDRESS | + | - | - |
268 | VERIFY SHORT ADDRESS | + | + | - |
269 | QUERY SHORT ADDRESS | - | + | - |
272 | ENABLE DEVICE TYPE | + | - | - |
273 | DTR1 | + | - | - |
274 | DTR2 | + | - | - |
275 | WRITE MEMORY LOCATION | + | + | - |
276 | WRITE MEMORY LOCATION - NO REPLY | + | + | - |
Prerequisites
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.68 | Tc3_DALI from v3.22.2.0 |
