E_BA_StateSeqLink
TYPE E_BA_StateSeqLink :
(
eOff := 1,
eOn := 2,
eMultipleDirectionActionSeqCtrl := 3,
eNextSequenceSetpointIsSmaller := 4,
eStartSequenceControllerNotEnabled := 5,
eSeqNumMultiple := 6,
eErrorParamMaxSeqCtrl := 7,
eNoSequenceControllerIsOperational := 8
) UDINT;
END_TYPEName | Description |
|---|---|
eMultipleDirectionActionSeqCtrl | Multiple direction of action of the sequence controller. |
eNextSequenceSetpointIsSmaller | Next sequence setpoint is smaller than its predecessor. |
eStartSequenceControllerNotEnabled | The start controller nNumStartCtrl is not enabled. Instead, the controller with the lowest ordinal number is used. |
eSeqNumMultiple | Sequence number assigned multiple times. |
eErrorParamMaxSeqCtrl | Global parameter nMaxSeqCtrl < 1 |
eNoSequenceControllerIsOperational | No sequence controller is ready for operation. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT 3.1 4024.56 | Tc3_BA2_Common from V2.2.23.0 |