MC_ExtSetPointGenEnable
The external setpoint generator of an axis can be switched on with the MC_ExtSetPointGenEnable function block. The axis then adopts the set value specifications from its cyclic axis interface (Axis.PlcToNc.ExtSetPos, ExtSetVelo, ExtSetAcc, and ExtSetDirection).
An external setpoint generator is usually a PLC function block that calculates cyclic set values for an axis and can therefore substitute the internal setpoint generator in an NC axis.
Additional information can be found under MC_ExtSetPointGenDisable and MC_ExtSetPointGenFeed.
Inputs
VAR_INPUT
Execute : BOOL;
Position : LREAL;
PositionType : E_PositionType;
Options : ST_ExtSetPointEnableOptions;
END_VARName | Type | Description |
|---|---|---|
Execute | BOOL | The command is executed with a rising edge. |
Position | LREAL | Position for target position monitoring. Setting this position does not mean that the axis moves to this position, only the external setpoint generator is responsible for this movement. Instead, setting this position activates the target position monitoring. The InTargetPosition flag becomes TRUE when this position is reached. |
PositionType | Position type: POSITION TYPE_ABSOLUTE or POSITION TYPE_RELATIVE | |
Options | ST_ExtSetPointEnableOptions | UseTorqueOffset: Must be set to TRUE so that the TorqueOffset is also transmitted to the drive controller cyclically when the MC_ExtSetPointGenFeedWithTorque is used. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
Enabled : BOOL;
END_VARName | Type | Description |
|---|---|---|
Done | BOOL | TRUE if the command was executed successfully. |
Busy | BOOL | TRUE as soon as the function block is active. FALSE if it is in the default state. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
Enabled | BOOL | Shows the current state of the external setpoint generator, regardless of the function execution. |
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |