MC_ExtSetPointGenDisable
The external setpoint generator of an axis can be switched off with the MC_ExtSetPointGenDisable function block. The axis then no longer adopts the set value specifications from its cyclic axis interface (Axis.PlcToNc.ExtSetPos, ExtSetVelo, ExtSetAcc, and ExtSetDirection).
An external setpoint generator is usually a PLC function block that calculates cyclic set values for an axis and can therefore substitute the internal setpoint generator in an NC axis.
Additional information can be found under MC_ExtSetPointGenEnable and MC_ExtSetPointGenFeed.
Inputs
VAR_INPUT
Execute : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
Execute | BOOL | The command is executed with a rising edge. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
Enabled : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
Done | BOOL | TRUE if the command was executed successfully. |
Busy | BOOL | TRUE as soon as the function block is active. FALSE if it is in the default state. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
Enabled | BOOL | Shows the current state of the external setpoint generator, regardless of the function execution. |
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |