POUs
Function blocks |
Description |
---|---|
Send / receive function block |
Read
POUs |
Description |
---|---|
Electric current (Amperes) | |
Electric current (milliAmperes) | |
Angular distance (radians) | |
Angular velocity (radians/second) | |
Thermal energy (kilo-Btus) | |
Thermal energy (mega-Btus) | |
ASCII character (8-bit ASCII character) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Day of week (day names) | |
Electric energy (kiloWatt-hours) | |
Electric energy (Watt-hours) | |
Flow volume (liters/second) | |
Flow volume (milliliters/second) | |
Length (meters) | |
Length (kilometers) | |
Length(micrometers (microns)) | |
Length (millimeters) | |
Continuous level (% of full level) | |
Mass (grams) | |
Mass (kilograms) | |
Mass (metric tons) | |
Mass (milligrams) | |
Power (Watts) | |
Power (kiloWatts) | |
Concentration (ppm) | |
Pressure (gauge) (kiloPascals) | |
Electric resistance (Ohms) | |
Electric resistance (kiloOhms) | |
Sound level (dB) | |
Linear velocity (meters/second) | |
Linear velocity (meters/second) | |
Character string | |
Wide character string with locale code | |
Telecomm states | |
Temperature (degrees Celsius) | |
Volume (liters) | |
Volume (kiloliters) | |
Volume (milliliters) | |
Electric voltage (Volts) | |
Electric voltage (dB microVolts) | |
Electric voltage (kiloVolts) | |
Electric voltage (milliVolts) | |
Electric current (Amperes) | |
Angular distance (radians) | |
Angular velocity (radians/second) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Flow volume (liters/second) | |
Length (meters) | |
Continuous level | |
Mass (grams) | |
Power (Watts) | |
Concentration (ppm) | |
Pressure (gauge) (Pascals) | |
Electric resistance (Ohms) | |
Sound level (dBspl) | |
Linear velocity (meters/second) | |
Temperature (degrees Celsius) | |
Elapsed time (seconds) | |
Volume (liters) | |
Electric voltage (Volts) | |
Thermal energy (Btus) | |
Electric energy (Watt-hours) | |
Configuration source | |
CIELAB color (L*,a*,b) | |
Grammage (grams/sq meter) | |
Grammage (grams/sq meter) | |
File request | |
File status | |
Frequency (Hertz) | |
Frequency (Hertz) | |
Frequency (kiloHertz) | |
Frequency (Hertz) | |
Illumination (lux) | |
Percentage level (% of full level) | |
Multiplier | |
State vector | |
Time stamp | |
Zero and span | |
ISO 7811 (40 hexadecimal digits) | |
Elapsed time | |
Alarm status | |
Currency | |
File position | |
Multiply/Divide | |
Object request | |
Object status | |
Preset | |
Switch | |
Translation table | |
Override code | |
Power factor | |
Power factor (multiplier) | |
Density (kilograms/cubic meter) | |
Density (kilograms/cubic meter) | |
Angular velocity (revolutions/minute (RPM)) | |
HVAC emergency mode | |
Angular distance(degrees) | |
Temperature (degrees Celsius) | |
Temperature | |
Elapsed time (seconds) | |
HVAC mode | |
Occupancy | |
Area (square meters) | |
HVAC override | |
HVAC status | |
Pressure | |
Neuron address | |
Scene control | |
Scene configuration | |
Setting control | |
Evaporator state | |
Thermostat mode | |
Defrost mode | |
Defrost termination | |
Defrost state | |
Elapsed time | |
Elapsed time | |
Acidity (pH) | |
Acidity (pH) | |
Chiller status | |
Time of day event | |
Smoke obscuration | |
Fire test request | |
Temperature rate of change/rise | |
Fire initiator type | |
Fire indicator type | |
Time zone descriptor | |
Earth position | |
Register value | |
Register value | |
Voltage in alternating current | |
Amperage in alternating current | |
Turbidity | |
Turbidity | |
HVAC unit type | |
Electric energy | |
Temp difference | |
Control request | |
Control response | |
Camera PTZ | |
Privacy zone | |
Position control | |
Enthalpy (kiloJoules/kg) | |
GFCI status type | |
Motor state | |
Pumpset | |
Exclusive control | |
Pumpset sensor | |
Pump sensor | |
Absolute humidity | |
Flow volume | |
Device control mode | |
Valve mode | |
Alarm status 2 | |
State vector | |
Network variable type | |
Entry operation mode | |
Entry state | |
Entry status | |
Flow direction | |
HVAC saturation status | |
Device status | |
Device fault states | |
Device maintenance | |
Date event | |
Scheduler value | |
Sunblind State | |
Rail-Audio Controller Control | |
Rail-Audio Controller Request | |
Absolute count | |
Clothes Washer Command | |
Clothes Washer-Management Status | |
Clothes Washer Status | |
Clothes Washer Alarm | |
Value multiplier | |
Switch with scene and setting control. | |
Color. | |
Log status (hundredths of second) | |
Precision timestamp. | |
Log file transfer request. | |
Log file transfer status. | |
Log status request. | |
Enthalpy difference (kJ/kg) . | |
Electrical current (milliAmperes) . | |
Time hour (hours) . | |
Lamp Status. | |
Environment. | |
Geographic Location. |
Send
Function blocks |
Description |
---|---|
Electric current (ampere) | |
Electric current (milliampere) | |
Angular distance (radian) | |
Angular velocity (radian / second) | |
Thermal energy (kiloBtu) | |
Thermal energy (megaBtu) | |
ASCII character (8-bit ASCII character) | |
Absolute number (items) | |
Increment counter (items(delta)) | |
Day of the week | |
Electric energy (kW / hour) | |
Electric energy (Watt / hour) | |
Volume flow (liters / second) | |
Volume flow (milliliters / second) | |
Length (meter) | |
Length (kilometer) | |
Length (micrometer) | |
Length (millimeter) | |
Continuous change in value (% from maximum level) | |
Mass (gram) | |
Mass (kilogram) | |
Mass (metric ton) | |
Mass (milligram) | |
Power (watt) | |
Power (kilowatt) | |
Concentration (ppm) | |
Pressure (overpressure) (kilopascal) | |
Electric resistance (ohm) | |
Electric resistance (kiloohm) | |
Sound pressure level (dB) | |
Linear velocity (meters / second) | |
Linear velocity (meters / second) | |
String (max. 30 characters) (ASCII string) | |
Wide Character String | |
Telephone status (telephone status name) | |
Temperature (°C) | |
Volume (liter) | |
Volume (kiloliter) | |
Volume (milliliter) | |
Electrical voltage (volt) | |
Electrical voltage (dB microvolt) | |
Electrical voltage (kilovolt) | |
Electrical voltage (millivolt) | |
Electric current (ampere) | |
Angular distance (radian) | |
Angular velocity (radian / second) | |
Absolute number (items) | |
Increment counter (items(delta)) | |
Volume flow (liters / second) | |
Length (meter) | |
Continuous change in value (% from maximum level) | |
Mass (gram) | |
Power (watt) | |
Concentration (ppm) | |
Pressure (overpressure) (pascal) | |
Electric resistance (ohm) | |
Sound pressure level (dBspl) | |
Linear velocity (meters / second) | |
Temperature (°C) | |
Elapsed time (seconds) | |
Volume (liter) | |
Electrical voltage (volt) | |
Thermal energy (Btu) | |
Electric energy (Watt / hour) | |
Configuration properties | |
Color according to CIE standard | |
American measure for paper weight and density | |
American measure for paper weight and density | |
File request | |
File information | |
Frequency (hertz) | |
Frequency (hertz) | |
Frequency (kilohertz) | |
Frequency (millihertz) | |
Illuminance (lux) | |
Percentage value | |
Multiplier | |
Status information | |
Time stamp | |
Zero point and proportionality factor | |
ISO 7811 (40 hexadecimal numbers) | |
Elapsed time | |
Alarm status | |
Currency | |
File position | |
Gain factor/attenuation factor | |
Function selection | |
Object status | |
Preliminary setting | |
Switch | |
Conversion table | |
Override mode | |
Power factor | |
Power factor | |
Density (kg/m³) | |
Density (kg/m³) | |
Angular velocity (revolutions/minute (RPM)) | |
HVAC emergency mode | |
Angle indication | |
Temperature (°C) | |
Temperature (6 temperature values) | |
Elapsed time (second) | |
HVAC operating mode | |
Occupancy signal (states) | |
Area (square meter) | |
HVAC override mode | |
HVAC status | |
Pressure (overpressure) (pascal) | |
Neuron address (16-bit address value) | |
Scenes | |
Scene setting | |
Settings | |
Evaporator status | |
Thermostat mode | |
Defrost mode | |
Completion of the defrost cycle | |
Defrost status (enumeration) | |
Elapsed time (minutes) | |
Elapsed time (hour) | |
Acidity (pH) | |
Acidity (pH) | |
Refrigeration unit status | |
Presence time | |
Darkening due to smoke | |
Request fire alarm system test | |
Value of the temperature change/increase | |
Fire detector type | |
Fire alarm display | |
Time zone description | |
Position on Earth | |
Register value | |
Register value | |
Alternating voltage | |
Alternating current | |
Turbidity | |
Turbidity | |
HVAC plant type | |
Electric energy (kW / hour) | |
Temperature difference (°C) | |
Control request | |
Control response | |
Camera PTZ (SNZ) | |
Private zone | |
Position setting for cameras in networks | |
Enthalpy (kilojoules/kg) | |
Residual current circuit breaker status | |
Motor status (motor status designation) | |
Pump group | |
Exclusive control | |
Pump group sensor | |
Pump sensor (speed, temperature, status) | |
Absolute humidity | |
Volume flow (cubic meters / hour) | |
Device operating mode | |
Valve state | |
Alarm status 2 | |
Status information (64 individual bit values) | |
Network variable type | |
Operating mode for access objects | |
State for access objects | |
Status of access objects | |
Flow direction | |
HVAC saturation status | |
Device status | |
Error state | |
Device maintenance status | |
Event status | |
Calendar value | |
Blind status | |
Sound function control | |
Sound function request | |
Absolute counter | |
Washing machine / commands | |
Washing machine /management status | |
Washing machine / status | |
Washing machine / status | |
Multiplier | |
Switch for setting scenes and settings. | |
Color | |
Log status | |
Precise time stamp | |
Log file transfer request | |
Log file transfer status. | |
Log status request | |
Enthalpy difference (kJ/kg) | |
Electric current (milliampere) | |
Time in hours | |
Lamp status | |
Environment | |
Geographical location |