Read
Function blocks |
Description |
---|---|
Electric current (ampere) | |
Electric current (milliampere) | |
Angular distance (radian) | |
Angular velocity (radian / second) | |
Thermal energy (kiloBtu) | |
Thermal energy (megaBtu) | |
ASCII character (8-bit ASCII character) | |
Absolute number (items) | |
Increment counter (items(delta)) | |
Day of the week | |
Electric energy (kW/h) | |
Electric energy (W/h) | |
Volume flow (liters / second) | |
Volume flow (milliliters / second) | |
Length (meter) | |
Length (kilometer) | |
Length (micrometer) | |
Length (millimeter) | |
Continuous change in value (% from maximum level) | |
Mass (gram) | |
Mass (kilogram) | |
Mass (metric ton) | |
Mass (milligram) | |
Power (watt) | |
Power (kilowatt) | |
Concentration (ppm) | |
Pressure (overpressure) (kilopascal) | |
Electric resistance (ohm) | |
Electric resistance (kiloohm) | |
Sound pressure level (dB) | |
Linear velocity (meters / second) | |
Linear velocity (millimeters / second) | |
String | |
Wide Character String | |
Telephone status (telephone status name) | |
Temperature (°C) | |
Volume (liter) | |
Volume (kiloliter) | |
Volume (milliliter) | |
Electrical voltage (volt) | |
Electrical voltage (dB microvolt) | |
Electrical voltage (kilovolt) | |
Electrical voltage (millivolt) | |
Electric current (ampere) | |
Angular distance (radian) | |
Angular velocity (radian / second) | |
Absolute number (items) | |
Increment counter (items(delta)) | |
Volume flow (liters / second) | |
Length (meter) | |
Continuous change in value (% from maximum level) | |
Mass (gram) | |
Power (watt) | |
Concentration (ppm) | |
Pressure (overpressure) (pascal) | |
Electric resistance (ohm) | |
Sound pressure level (dBspl) | |
Linear velocity (meters / second) | |
Temperature (°C) | |
Elapsed time (seconds) | |
Volume (liter) | |
Electrical voltage (volt) | |
Thermal energy (Btu) | |
Electric energy (Watt / hour) | |
Configuration properties | |
Color according to CIE standard | |
American measure for paper weight and density | |
American measure for paper weight and density | |
File request | |
File information | |
Frequency (hertz) | |
Frequency (hertz) | |
Frequency (kilohertz) | |
Frequency (millihertz) | |
Illuminance (lux) | |
Percentage value | |
Multiplier | |
Status information | |
Time stamp | |
Zero point and proportionality factor | |
ISO 7811 (40 hexadecimal numbers) | |
Elapsed time | |
Alarm status | |
Currency | |
File position | |
Gain factor/attenuation factor | |
Function selection | |
Object status | |
Preliminary setting | |
Switch | |
Conversion table | |
Override mode | |
Power factor | |
Power factor | |
Density (kg/m³) | |
Density (kg/m³) | |
Angular velocity (revolutions/minute (RPM)) | |
HVAC emergency mode | |
Angle indication | |
Temperature (°C) | |
Temperature (6 temperature values) | |
Elapsed time (second) | |
HVAC operating mode | |
Occupancy signal (states) | |
Area (square meter) | |
HVAC override mode | |
HVAC status | |
Pressure (overpressure) (pascal) | |
Neuron address | |
Scenes | |
Scene setting | |
Settings | |
Evaporator status | |
Thermostat mode | |
Defrost mode | |
Completion of the defrost cycle | |
Defrost status (enumeration) | |
Elapsed time (minutes) | |
Elapsed time (hour) | |
Acidity (pH) | |
Acidity (pH) | |
Refrigeration unit status | |
Presence time | |
Darkening due to smoke | |
Request fire alarm system test | |
Value of the temperature change/increase | |
Fire detector type | |
Fire alarm display | |
Time zone description | |
Position on Earth | |
Register value | |
Register value | |
Alternating voltage (Volt AC) | |
Alternating current | |
Turbidity | |
Turbidity | |
HVAC plant type | |
Electric energy (kW / hour) | |
Temperature difference (°C) | |
Control request | |
Control response | |
Camera PTZ (SNZ) | |
Private zone | |
Position setting for cameras in networks | |
Enthalpy (kilojoules/kg) | |
Residual current circuit breaker status | |
Motor status (motor status designation) | |
Pump group | |
Exclusive control | |
Pump group sensor | |
Pump sensor | |
Absolute humidity | |
Volume flow (cubic meters / hour) | |
Device operating mode | |
Valve state | |
Alarm status 2 | |
Status information (64 individual bit values) | |
Network variable type | |
Operating mode for access objects | |
State for access objects | |
Status of access objects | |
Flow direction | |
HVAC saturation status | |
Device status | |
Error state | |
Device maintenance status | |
Event status | |
Calendar value | |
Blind status | |
Sound function control | |
Sound function request | |
Absolute counter | |
Washing machine / commands | |
Washing machine /management status | |
Washing machine / status | |
Washing machine / alarm messages | |
Multiplier | |
Switch for setting scenes and settings. | |
Color | |
Log status | |
Precise time stamp | |
Log file transfer request | |
Log file transfer status | |
Log status request | |
Enthalpy difference (kJ/kg) | |
Electric current (milliampere) | |
Time in hours | |
Lamp status | |
Environment | |
Geographical location |
- FB_READ_001_SNVT_amp
- FB_READ_002_SNVT_amp_mil
- FB_READ_003_SNVT_angle
- FB_READ_004_SNVT_angle_vel
- FB_READ_005_SNVT_btu_kilo
- FB_READ_006_SNVT_btu_mega
- FB_READ_007_SNVT_char_ascii
- FB_READ_008_SNVT_count
- FB_READ_009_SNVT_count_inc
- FB_READ_011_SNVT_date_day
- FB_READ_013_SNVT_elec_kwh
- FB_READ_014_SNVT_elec_whr
- FB_READ_015_SNVT_flow
- FB_READ_016_SNVT_flow_mil
- FB_READ_017_SNVT_length
- FB_READ_018_SNVT_length_kilo
- FB_READ_019_SNVT_length_micr
- FB_READ_020_SNVT_length_mil
- FB_READ_021_SNVT_lev_cont
- FB_READ_023_SNVT_mass
- FB_READ_024_SNVT_mass_kilo
- FB_READ_025_SNVT_mass_mega
- FB_READ_026_SNVT_mass_mil
- FB_READ_027_SNVT_power
- FB_READ_028_SNVT_power_kilo
- FB_READ_029_SNVT_ppm
- FB_READ_030_SNVT_press
- FB_READ_031_SNVT_res
- FB_READ_032_SNVT_res_kilo
- FB_READ_033_SNVT_sound_db
- FB_READ_034_SNVT_speed
- FB_READ_035_SNVT_speed_mil
- FB_READ_036_SNVT_str_asc
- FB_READ_037_SNVT_str_int
- FB_READ_038_SNVT_telcom
- FB_READ_039_SNVT_temp
- FB_READ_041_SNVT_vol
- FB_READ_042_SNVT_vol_kilo
- FB_READ_043_SNVT_vol_mil
- FB_READ_044_SNVT_volt
- FB_READ_045_SNVT_volt_dbmv
- FB_READ_046_SNVT_volt_kilo
- FB_READ_047_SNVT_volt_mil
- FB_READ_048_SNVT_amp_f
- FB_READ_049_SNVT_angle_f
- FB_READ_050_SNVT_angle_vel_f
- FB_READ_051_SNVT_count_f
- FB_READ_052_SNVT_count_inc_f
- FB_READ_053_SNVT_flow_f
- FB_READ_054_SNVT_length_f
- FB_READ_055_SNVT_lev_cont_f
- FB_READ_056_SNVT_mass_f
- FB_READ_057_SNVT_power_f
- FB_READ_058_SNVT_ppm_f
- FB_READ_059_SNVT_press_f
- FB_READ_060_SNVT_res_f
- FB_READ_061_SNVT_sound_db_f
- FB_READ_062_SNVT_speed_f
- FB_READ_063_SNVT_temp_f
- FB_READ_064_SNVT_time_f
- FB_READ_065_SNVT_vol_f
- FB_READ_066_SNVT_volt_f
- FB_READ_067_SNVT_btu_f
- FB_READ_068_SNVT_elec_whr_f
- FB_READ_069_SNVT_config_src
- FB_READ_070_SNVT_color
- FB_READ_071_SNVT_grammage
- FB_READ_072_SNVT_grammage_f
- FB_READ_073_SNVT_file_req
- FB_READ_074_SNVT_file_status
- FB_READ_075_SNVT_freq_f
- FB_READ_076_SNVT_freq_hz
- FB_READ_077_SNVT_freq_kilohz
- FB_READ_078_SNVT_freq_milhz
- FB_READ_079_SNVT_lux
- FB_READ_081_SNVT_lev_percent
- FB_READ_082_SNVT_multiplier
- FB_READ_083_SNVT_state
- FB_READ_084_SNVT_time_stamp
- FB_READ_085_SNVT_zerospan
- FB_READ_086_SNVT_magcard
- FB_READ_087_SNVT_elapsed_tm
- FB_READ_088_SNVT_alarm
- FB_READ_089_SNVT_currency
- FB_READ_090_SNVT_file_pos
- FB_READ_091_SNVT_muldiv
- FB_READ_092_SNVT_obj_request
- FB_READ_093_SNVT_obj_status
- FB_READ_094_SNVT_preset
- FB_READ_095_SNVT_switch
- FB_READ_096_SNVT_trans_table
- FB_READ_097_SNVT_override
- FB_READ_098_SNVT_pwr_fact
- FB_READ_099_SNVT_pwr_fact_f
- FB_READ_100_SNVT_density
- FB_READ_101_SNVT_density_f
- FB_READ_102_SNVT_rpm
- FB_READ_103_SNVT_hvac_emerg
- FB_READ_104_SNVT_angle_deg
- FB_READ_105_SNVT_temp_p
- FB_READ_106_SNVT_temp_setpt
- FB_READ_107_SNVT_time_sec
- FB_READ_108_SNVT_hvac_mode
- FB_READ_109_SNVT_occupancy
- FB_READ_110_SNVT_area
- FB_READ_111_SNVT_hvac_overid
- FB_READ_112_SNVT_hvac_status
- FB_READ_113_SNVT_press_p
- FB_READ_114_SNVT_address
- FB_READ_115_SNVT_scene
- FB_READ_116_SNVT_scene_cfg
- FB_READ_117_SNVT_setting
- FB_READ_118_SNVT_evap_state
- FB_READ_119_SNVT_therm_mode
- FB_READ_120_SNVT_defr_mode
- FB_READ_121_SNVT_defr_term
- FB_READ_122_SNVT_defr_state
- FB_READ_123_SNVT_time_min
- FB_READ_124_SNVT_time_hour
- FB_READ_125_SNVT_ph
- FB_READ_126_SNVT_ph_f
- FB_READ_127_SNVT_chlr_status
- FB_READ_128_SNVT_tod_event
- FB_READ_129_SNVT_smo_obscur
- FB_READ_130_SNVT_fire_test
- FB_READ_131_SNVT_temp_ror
- FB_READ_132_SNVT_fire_init
- FB_READ_133_SNVT_fire_indcte
- FB_READ_134_SNVT_time_zone
- FB_READ_135_SNVT_earth_pos
- FB_READ_136_SNVT_reg_val
- FB_READ_137_SNVT_reg_val_ts
- FB_READ_138_SNVT_volt_ac
- FB_READ_139_SNVT_amp_ac
- FB_READ_143_SNVT_turbidity
- FB_READ_144_SNVT_turbidity_f
- FB_READ_145_SNVT_hvac_type
- FB_READ_146_SNVT_elec_kwh_l
- FB_READ_147_SNVT_temp_diff_p
- FB_READ_148_SNVT_ctrl_req
- FB_READ_149_SNVT_ctrl_resp
- FB_READ_150_SNVT_ptz
- FB_READ_151_SNVT_privacyzone
- FB_READ_152_SNVT_pos_ctrl
- FB_READ_153_SNVT_enthalpy
- FB_READ_154_SNVT_gfci_status
- FB_READ_155_SNVT_motor_state
- FB_READ_156_SNVT_pumpset_mn
- FB_READ_157_SNVT_ex_control
- FB_READ_158_SNVT_pumpset_sn
- FB_READ_159_SNVT_pump_sensor
- FB_READ_160_SNVT_abs_humid
- FB_READ_161_SNVT_flow_p
- FB_READ_162_SNVT_dev_c_mode
- FB_READ_163_SNVT_valve_mode
- FB_READ_164_SNVT_alarm_2
- FB_READ_165_SNVT_state_64
- FB_READ_166_SNVT_nv_type
- FB_READ_168_SNVT_ent_opmode
- FB_READ_169_SNVT_ent_state
- FB_READ_170_SNVT_ent_status
- FB_READ_171_SNVT_flow_dir
- FB_READ_172_SNVT_hvac_satsts
- FB_READ_173_SNVT_dev_status
- FB_READ_174_SNVT_dev_fault
- FB_READ_175_SNVT_dev_maint
- FB_READ_176_SNVT_date_event
- FB_READ_177_SNVT_sched_val
- FB_READ_180_SNVT_sblnd_state
- FB_READ_181_SNVT_rac_ctrl
- FB_READ_182_SNVT_rac_req
- FB_READ_183_SNVT_count_32
- FB_READ_184_SNVT_clothes_w_c
- FB_READ_185_SNVT_clothes_w_m
- FB_READ_186_SNVT_clothes_w_s
- FB_READ_187_SNVT_clothes_w_a
- FB_READ_188_SNVT_multiplier_s
- FB_READ_189_SNVT_switch_2
- FB_READ_190_SNVT_color_2
- FB_READ_191_SNVT_log_status
- FB_READ_192_SNVT_time_stamp_p
- FB_READ_193_SNVT_log_fx_request
- FB_READ_194_SNVT_log_fx_status
- FB_READ_195_SNVT_log_request
- FB_READ_196_SNVT_enthalpy_d
- FB_READ_197_SNVT_amp_ac_mil
- FB_READ_198_SNVT_time_hour_p
- FB_READ_199_SNVT_lamp_status
- FB_READ_200_SNVT_environment
- FB_READ_201_SNVT_geo_loc