FB_DALIV2xThebenPlanoSpot360

![]() | The function block FB_DALIV2xThebenPlanoSpot360 serves as an example and is not included in the library. The function block can be downloaded as an export file and imported into the desired project. Adjustments can be made as required. |
The function block FB_DALIV2xThebenPlanoSpot360 evaluates the measured brightness and the occupancy of the ThebenHTS PlanoSpot DALI control device. This function block can also be used to initialize the DALI control device.
The DALI control device occupies a short address and contains 5 instances. Instance 0 is the motion sensor and complies with the IEC 62386-303 standard. The light sensors are stored in instances 1 to 4 and comply with the IEC 62386-304 standard.
A detected movement is sent as an event, while the brightness values are read cyclically. Each instance can be disabled individually as required.
Download the TwinCAT 3 PLCopenXML file: FB_DALIV2xThebenPlanoSpot360.zip
Inputs
VAR_INPUT
bInitialize : BOOL := FALSE;
nAddr : BYTE;
(* Occupancy Sensor Parameters *)
bPIREnable : BOOL := TRUE;
nPIRHold : BYTE := 1; (* 10 s *)
nPIRReport : BYTE := 30; (* 30 s *)
nPIRSensitivity : BYTE := 3; (* standard *)
nPIRDetectionRange : BYTE := 0; (* standard *)
(* Light Sensor Parameters *)
arrLSEnable : ARRAY [1..4] OF BYTE := TRUE, TRUE, TRUE, TRUE;
arrLSRoomCorrectionValue : ARRAY [1..4] OF BYTE := 30, 30, 30, 30; (* 0.3 *)
tLSCycleTime : TIME := T#1M;
END_VARName | Type | Description |
|---|---|---|
bInitialize | BOOL | The DALI control device is initialized via a positive edge at this input. The parameters are written to the DALI control device, which must be accessible via the short address nAddr. The output bInitializing is TRUE during initialization. |
nAddr | BYTE | Short address of the DALI control device |
bPIREnable | BOOL | Parameter: If this input is TRUE, the motion sensor (instance 0) is enabled. The occupancy sensor is disabled by FALSE. |
nPIRHold | BYTE | Parameter: Sets the value for the Hold Timer. If no movement is detected, the status of the motion sensor is only changed after the Hold Timer has expired. The unit is 10 s. This means that times of up to 42 min 20 s (value 254) are possible. The value 0 corresponds to 1 s while the value 255 is ignored. |
nPIRReport | BYTE | Parameter: Sets the value for Report Timer. The motion sensor status is retransmitted after the Report Timer has expired, even if the status has not changed. The unit is 1 s. A value of 0 deactivates the Report Timer. This means that times of up to 4 min 15 s (value 255) are possible. |
nPIRSensitivity | BYTE | Parameters: The detection sensitivity can be adjusted in five levels (1: very insensitive to 5: very sensitive). |
nPIRDetectionRange | BYTE | Parameters: The sensor supports two different sizes for the detection range (0: Standard and 1: Reduced). |
arrLSEnable | ARRAY | Parameter: If this input is TRUE, the light sensor (instance 1 to 4) is enabled. The light sensor is disabled by FALSE. |
arrLSRoomCorrectionValue | ARRAY | Parameter: The room correction factor can be used to compare the measured value of the light sensor with a reference device (luxmeter). |
tLSCycleTime | TIME | Cycle time in which the current actual value of the light sensor is read. |
Further details on the parameters can be found in the IEC 62386 standard and the manufacturer's documentation.
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bInitializing : BOOL;
bError : BOOL;
nErrorId : UDINT;
nInputDeviceError : BYTE;
(* Occupancy Sensor *)
bPIROccupied : BOOL;
(* Light Sensor *)
nActualLightLevel01 : UINT; (* Light sensor 1 (integral) *)
nActualLightLevel02 : UINT; (* Light sensor 2 (inner) *)
nActualLightLevel03 : UINT; (* Light sensor 3 (middle) *)
nActualLightLevel04 : UINT; (* Light sensor 4 (window) *)
END_VARName | Type | Description |
|---|---|---|
bInitializing | BOOL | This output is TRUE during initialization. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
nInputDeviceError | BYTE | The status of the DALI control device (INPUT DEVICE ERROR) is queried before the initialization. 0 means no error. The individual error numbers are manufacturer-specific. |
bPIROccupied | UINT | This output indicates the status of the motion sensor. |
nActualLightLevel01 ... nActualLightLevel04 | UINT | This output indicates the actual value of the light sensors. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4022.4 | Tc2_DALI from v3.6.2.0 |
