FB_DALIV2xOsramProfPushbuttonCoupler

![]() | The function block FB_DALIV2xOsramProfPushbuttonCoupler serves as an example and is not included in the library. The function block can be downloaded as an export file and imported into the desired project. Adjustments can be made as required. |
The function block FB_DALIV2xOsramProfPushbuttonCoupler evaluates the state of the digital input of the Osram DALI Professional Pushbutton Coupler. This function block can also be used to initialize the DALI control device.
The DALI control device occupies a short address. The device does not fully comply with the IEC 62386 standard and uses a company-specific protocol instead.
Download the TwinCAT 3 PLCopenXML file: FB_DALIV2xOsramProfPushbuttonCoupler.zip
Inputs
VAR_INPUT
bInitialize : BOOL := FALSE;
nAddr : BYTE;
END_VARName | Type | Description |
|---|---|---|
bInitialize | BOOL | The DALI control device is initialized via a positive edge at this input. The parameters are written to the DALI control device, which must be accessible via the short addresses nPIRAddr and nLSAddr. The output bInitializing is TRUE during initialization. |
nAddr | BYTE | Short address of the DALI control device |
Further details about the parameters can be found in the manufacturer's documentation.
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bInitializing : BOOL;
bError : BOOL;
nErrorId : UDINT;
nDeviceStatus : BYTE;
bPushbutton : BOOL;
END_VARName | Type | Description |
|---|---|---|
bInitializing | BOOL | This output is TRUE during initialization. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command (see error codes). |
nDeviceStatus | BYTE | Before the initialization, the status of the DALI control device is queried and output to this output. |
bPushbutton | BOOL | This output indicates the actual value of the digital input. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4022.4 | Tc2_DALI from v3.6.2.0 |
