FB_DALIV2xChangeAddressList

The function block FB_DALIV2xChangeAddressList can be used to change the short addresses of several DALI control devices.
A list of the control devices for which the short address is to be changed is transferred in the array arrChangeAddressList of type ST_DALIV2ChangeAddressList. The list has 64 entries from 0 to 63. Each entry contains a variable nOldAddress and nNewAddress with which the address assignment is parameterized. The end of the list is programmed with a 255 entry at nOldAddress, so that the whole list does not necessarily have to be filled in. If this entry is missing, however, then all entries are accepted. When the function block is started (positive edge on bStart), the list end is first determined on the basis of the described entry and afterwards the valid list range is examined for the following false entries:
- Address entries > 63
- Double address entry on the original page nOldAddress (would not make sense)
- Double address entry on the target page nNewAddress (leads to double assignment of an address and, hence, to errors)
The function block then determines the internal long addresses of the DALI devices on the basis of the short addresses and enters them respectively to the parameters nRandomAddressHigh, nRandomAddressMiddle and nRandomAddressLow in the list. If an error occurs during these queries, this leads to a false entry for the respective device in the list element nErrors (see ST_DALIV2ChangeAddressList). The further sequence in the function block now depends on the option DALIV2_OPTION_SAFE_ADDRESSING (input nOptions). If it is set, secure re-addressing takes place: first, all short addresses of the selected DALI devices are deleted. Then, all required new address status requests are sent to the DALI line.
Two cases are now possible:
- If a device responds to this request, the desired new address has already been assigned elsewhere. The previously “deleted” DALI devices are programmed with their old addresses and an error message is output.
- If no devices respond to this status query, then the previously “deleted” DALI devices are programmed with the desired new addresses.
The reprogramming is checked afterwards in both cases. If an error occurs during deletion, during the status query or during the reprogramming, this leads to a false entry for the respective device in the list element nErrors (see ST_DALIV2ChangeAddressList).
If the option DALIV2_OPTION_SAFE_ADDRESSING (input nOptions) is not set, then the deletion of the short addresses and the status query for the presence of desired new addresses are omitted and the new addresses are programmed directly. This is possible because programming takes place via the long address determined beforehand. Reprogramming is not verified in this case.
The individual bits in the list element nErrors have the following meaning:
|
Bit |
Error |
|---|---|
|
0 |
Error whilst reading the high byte of the long address (nRandomAddressHigh). |
|
1 |
Error whilst reading the middle byte of the long address (nRandomAddressMiddle). |
|
2 |
Error whilst reading the low byte of the long address (nRandomAddressLow). |
|
3 |
Error whilst deleting a short address. |
|
4 |
Error whilst verifying a short address. |
|
5 |
Error whilst programming a short address. |
|
6 |
The value of the variable nOldAddress is equal to the value of the variable nNewAddressThe entry in the list is ignored (Tc2_DALI from v3.6.10.0). |
Inputs
VAR_INPUT
bStart : BOOL;
eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityHigh;
nOptions : DWORD := 0;
eDataFrameType : E_DALIV2DataFrameType := eDALIV2DataFrameType24Bit;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | The function block is activated by a positive edge at this input. |
eCommandPriority | Priority (high, medium or low) with which the command is processed by the library. | |
nOptions | DWORD | Options for writing the variables (see table). The individual constants must be linked with OR operators. |
eDataFrameType | Output format of the DALI command (eDALIV2DataFrameType24Bit or eDALIV2DataFrameTypeOsram) |
|
Constant |
Description |
|---|---|
|
DALIV2_OPTION_SAFE_ADDRESSING |
Safe addressing: Old short addresses are deleted, the new ones are checked to see if they already exist and reprogramming is verified. |
Inputs/outputs
VAR_IN_OUT
arrChangeAddressList : ARRAY [0..63] OF ST_DALIV2ChangeAddressList;
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VARName | Type | Description |
|---|---|---|
arrChangeAddressList | ARRAY | A reference to the list containing the short addresses to be changed |
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4022.4 | Tc2_DALI from v3.6.2.0 |