FB_DALIV2xAddressingIntRandomAddressing

The function block FB_DALIV2xAddressingIntRandomAddressing addresses the control devices (sensors) at random. The user has no influence on which control device is assigned which short address. Short addresses are allocated in ascending order.
Applying a positive edge to the bStart input starts the function block, and the output bBusy goes TRUE. The terminal now addresses all control devices independently. If all control devices are addressed, the output bBusy goes back to FALSE. The output variable nAddressedDevices provides information on how many control devices were assigned a short address. Depending on the number of connected control devices, processing of this function block can take several minutes.
Inputs
VAR_INPUT
bStart : BOOL;
nStartWithShortAddress : BYTE := 0;
nOptions : DWORD := DALIV2_OPTION_OPTICAL_FEEDBACK;
eDataFrameType : E_DALIV2DataFrameType := eDALIV2DataFrameType24Bit;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | The function block is activated by a positive edge at this input. |
nStartWithShortAddress | BYTE | Short address assigned to the first control device (0 ... 63). |
nOptions | DWORD | Options for addressing control devices (see table). The individual constants must be linked with OR operators. |
eDataFrameType | Output format of the DALI command (eDALIV2DataFrameType24Bit or eDALIV2DataFrameTypeOsram) |
Constant | Description |
|---|---|
DALIV2_OPTION_COMPLETE_NEW_INSTALLATION | All control devices receive a new address, even those that already have a short address. |
DALIV2_OPTION_OPTICAL_FEEDBACK | Newly addressed control devices receive the DALI command IDENTIFY DEVICE once the short address has been assigned. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
nAddressedDevices : BYTE;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
nAddressedDevices | BYTE | If addressing has been completed (bBusy is FALSE), then the number of addressed DALI control devices is shown at this output. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4022.4 | Tc2_DALI from v3.6.2.0 |