FB_DALIV2xQueryRandomAddressH
The higher-order byte of the random address is read from the control unit.
VAR_INPUT
bStart : BOOL;
nAddr : BYTE;
eAddrType : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
eDataFrameType : E_DALIV2DataFrameType := eDALIV2DataFrameType24Bit;
bStart: The function block is activated by a positive edge at this input.
nAddr: The address of a participating device or of a group.
eAddrType: Short address, group address or broadcast (see E_DALIV2AddrType).
eCommandPriority: Priority (high, medium or low) with which the command is processed by the library. (see E_DALIV2CommandPriority).
eDataFrameType: Output format of the DALI command (eDALIV2DataFrameType24Bit or eDALIV2DataFrameTypeOsram) (see E_DataFrameType).
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
nRandomAddressH : BYTE;
bBusy: When the function block is activated the output is set, and it remains active until execution of the command has been completed.
bError: This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs.
nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. (See error codes)
nRandomAddressH: The high-order byte of the random address/long address.
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
stCommandBuffer: Reference to the internal structure for communication with the function block FB_KL6821Communication() (KL6821).
Requirements
Development environment | required PLC library |
---|---|
TwinCAT from v3.1.4022.4 | Tc2_DALI from v3.6.2.0 |