Query
Function blocks
Name  | Description  | 
|---|---|
Read out the DTR0 (Data Transfer Register).  | |
Read out the DTR1 (Data Transfer Register 1).  | |
Read out the DTR2 (Data Transfer Register 2).  | |
Queries the group allocations of the control unit.  | |
The function block reads the Device Status of the control unit.  | |
Queries the event filter for the respective control unit instance.  | |
Queries the addressing scheme for the events of the respective control unit instance  | |
Queries the Input Device Error of the control unit.  | |
Queries the first byte of the input value of the control unit instance.  | |
Queries the following byte of the input value of the control unit instance.  | |
Queries whether the control unit instance is enabled.  | |
Queries the Instance Error of the control unit.  | |
Queries the Instance Status of the control unit.  | |
Queries whether the control unit does not have a valid short address.  | |
Queries the number of instances that the control unit has.  | |
Queries the Operating Mode of the control unit.  | |
Queries whether the Power Cycle Notification event is enabled.  | |
The higher-order byte of the random address is read from the control unit.  | |
The lower-order byte of the random address is read from the control unit.  | |
The mean byte of the random address is read from the control unit.  | |
Queries whether the control gear parameters have their reset values.  | |
Queries the resolution of the input values of the control unit.  | |
Queries the version number of the control unit.  | |
A byte is read from the memory of the control unit.  | 
- FB_DALIV2xQueryContentDTR0
 - FB_DALIV2xQueryContentDTR1
 - FB_DALIV2xQueryContentDTR2
 - FB_DALIV2xQueryDeviceGroups
 - FB_DALIV2xQueryDeviceStatus
 - FB_DALIV2xQueryEventFilter
 - FB_DALIV2xQueryEventScheme
 - FB_DALIV2xQueryInputDeviceError
 - FB_DALIV2xQueryInputValue
 - FB_DALIV2xQueryInputValueLatch
 - FB_DALIV2xQueryInstanceEnabled
 - FB_DALIV2xQueryInstanceError
 - FB_DALIV2xQueryInstanceStatus
 - FB_DALIV2xQueryMissingShortAddress
 - FB_DALIV2xQueryNumberOfInstances
 - FB_DALIV2xQueryOperatingMode
 - FB_DALIV2xQueryPowerCycleNotification
 - FB_DALIV2xQueryRandomAddressH
 - FB_DALIV2xQueryRandomAddressL
 - FB_DALIV2xQueryRandomAddressM
 - FB_DALIV2xQueryResetState
 - FB_DALIV2xQueryResolution
 - FB_DALIV2xQueryVersionNumber
 - FB_DALIV2xReadMemoryLocation