Queries
Function blocks
Name | Description |
---|---|
Read the ACTUAL DIM LEVEL variable (current lamp power). | |
Read out the DTR0 (Data Transfer Register 0). | |
Read out the DTR1 (Data Transfer Register 1). | |
Read out the DTR2 (Data Transfer Register 2). | |
Query whether the control gear is ready to operate. | |
Query the device type. | |
Query the group membership. | |
Query the group membership (groups 0 to 7). | |
Query the group membership (groups 8 to 15). | |
Query whether a lamp has failed. | |
Query as to whether the lamp is switched on. | |
Query whether the last lamp power value could be used or not. | |
Read the MAX LEVEL variable (maximum permitted lamp power). | |
Read the MIN LEVEL variable (minimum permitted lamp power). | |
Query as to whether the control gear does not have a short address. | |
Read the PHYSICAL MIN LEVEL variable (lowest lamp power that is physically possible). | |
Query whether the control gear has received a reset or a lamp power control command since it was switched on or not. | |
Read the POWER ON LEVEL variable (initial lamp power when switched on). | |
Read the RANDOM ADDRESS variable (direct address/long address). | |
Read the high byte of the variable RANDOM ADDRESS (direct address/long address). | |
Read the low byte of the variable RANDOM ADDRESS (direct address/long address). | |
Read the middle byte of the variable RANDOM ADDRESS (direct address/long address). | |
Query whether the control gear is in the reset state. | |
Query the lamp power value of a scene. | |
Read the STATUS INFORMATION variable. | |
Read the SYSTEM FAILURE LEVEL variable (the power value for the lamp in the presence of a system error). | |
Read the VERSION NUMBER variable. | |
Reading an 8-bit value from the control gear memory. |
- FB_DALIV2QueryActualLevel
- FB_DALIV2QueryContentDTR0
- FB_DALIV2QueryContentDTR1
- FB_DALIV2QueryContentDTR2
- FB_DALIV2QueryControlGearPresent
- FB_DALIV2QueryDeviceType
- FB_DALIV2QueryFadeTimeFadeRate
- FB_DALIV2QueryGroups
- FB_DALIV2QueryGroups0UpTo7
- FB_DALIV2QueryGroups8UpTo15
- FB_DALIV2QueryLampFailure
- FB_DALIV2QueryLampPowerOn
- FB_DALIV2QueryLimitError
- FB_DALIV2QueryMaxLevel
- FB_DALIV2QueryMinLevel
- FB_DALIV2QueryMissingShortAddress
- FB_DALIV2QueryPhysicalMinLevel
- FB_DALIV2QueryPowerFailure
- FB_DALIV2QueryPowerOnLevel
- FB_DALIV2QueryRandomAddress
- FB_DALIV2QueryRandomAddressH
- FB_DALIV2QueryRandomAddressL
- FB_DALIV2QueryRandomAddressM
- FB_DALIV2QueryResetState
- FB_DALIV2QuerySceneLevel
- FB_DALIV2QueryStatus
- FB_DALIV2QuerySystemFailureLevel
- FB_DALIV2QueryVersionNumber
- FB_DALIV2ReadMemoryLocation