ItpResetEx
from TwinCAT V2.10, Build 1245
![]() | Outdated version The sole purpose of the function block is to ensure compatibility with existing projects. For new projects please use the function block ItpResetEx2. |
Interface
VAR_INPUT
bExecute : BOOL;
nGrpId : UDINT;
nChnId : UDINT;
tTimeOut : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
Description
The function block 'ItpResetEx' executes a channel reset, which deletes all existing tables of the NC channel. In contrast to the conventional ItpReset, an active channel is stopped first, before the reset is executed. This simplifies programming in the PLC, since no explicit check is necessary to ascertain whether the axes are still in motion.
The function block has the following inputs:
|
Input |
Data type |
Description |
|---|---|---|
|
bExecute |
BOOL |
The command is triggered by a rising edge at this input. |
|
nGrpId |
UDINT |
group ID |
|
nChnId |
UDINT |
Channel ID |
|
tTimeOut |
TIME |
ADS timeout delay (the bBusy signal can be active for longer than tTimeOut) |
|
Output |
Data type |
Description |
|---|---|---|
|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
|
bErr |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. Is reset to FALSE by the execution of a command at the inputs. |
|
nErrId |
UDINT |
Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
see also: ItpStartStop
Requirements
|
Development Environment |
Target System |
PLC Libraries to include |
|---|---|---|
|
TwinCAT v2.7.0 |
PC (i386) |
not implemented |
|
TwinCAT v2.8.0 |
PC (i386) |
TcNci.lib |
