ItpReset
![]() | Outdated version The sole purpose of the function block is to ensure compatibility with existing projects. For new projects please use the function block ItpResetEx2. |
Interface
VAR_INPUT
bExecute : BOOL;
nChnId : UDINT;
tTimeOut : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
Description
On a rising edge at the bExecute input, a reset is carried out on the NC channel whose ID is nChnId. This deletes all the tables in the NC. The axes are halted immediately. For this reason a reset should only be carried out either in the event of an error or when the axes are stationary.
The bBusy output remains TRUE until the function block has executed a command, although only for as long as the time specified at the tTimeOut input. While bBusy = TRUE no new command is accepted at the inputs.
The output bErr is switched to TRUE if an error occurred during the execution of the command. The command-specific error code is contained in nErrId. The outputs are reset by carrying out a command at the inputs.
Requirements
|
Development Environment |
Target System |
PLC libraries to include |
|---|---|---|
|
TwinCAT v2.7.0 |
PC (i386) |
TcNciItp.lib |
|
TwinCAT v2.8.0 |
PC (i386) |
TcNci.lib |
