ItpWriteZeroShiftEx
from library version 6.1.21 and TwinCAT version 2.10 Build 1304
The function block ItpWriteZeroShiftEx writes the shift components X, Y and Z for the specified zero shift.
Interface
VAR_INPUT
bExecute : BOOL;
nZsNo : UDINT;
tTimeOut : TIME;
END_VAR
VAR_IN_OUT
sNciToPlc : NciChannelToPlc;
sZeroShiftDesc : ZeroShiftDesc;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
TYPE ZeroShiftDesc:
STRUCT
fShiftX : LREAL;
fShiftY : LREAL;
fShiftZ : LREAL;
END_STRUCT
END_TYPE
Input | Data type | Description |
---|---|---|
bExecute | BOOL | The command is triggered by a rising edge at this input. |
nZsNo | UDINT | Number of the zero offset shift |
tTimeOut | TIME | ADS Timeout-Delay |
Input & output | Data type | Description |
---|---|---|
sNciToPlc | NciChannelToPlc | The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading. |
sZeroShiftDesc | ZeroShiftDesc | The structure containing the components of the zero offset shift. This structure is only accessed for reading. |
Output |
Data type |
Description |
---|---|---|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
bErr |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. Is reset to FALSE by the execution of a command at the inputs. |
nErrId |
UDINT |
Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
This makes it possible to use a function block such as ItpReadZeroShiftEx to read and modify a zero offset shift and to send it back to the NC.
See also:
Requirements
Devlopment Environment |
Target System |
PLC Libraries to include |
---|---|---|
TwinCAT v2.10.0 |
PC (i386) |
TcNci.lib |