Cyclical Channel Interface
The channel interface is responsible for the cyclic data exchange between the PLC and the NCI.
![]() | The NC input/output variable names can sometimes differ from the PLC input/output variable names. However, this is not really significant. This description relates to the naming in the PLC. |
From the NCI to the PLC (150 bytes)
TYPE NciChannelToPlc :
STRUCT
nJobNo : DWORD;
nFastMFuncMask : ARRAY[1..5] OF DWORD; (* Mask to evaluate fast M-unctions *)
nHskMFuncNo : WORD; (* evaluate M-function with handshake *)
nHskMFuncReq : WORD;
nHFuncValue : DINT;
nSpindleRpm : WORD;
nTool : WORD;
nReserved1 : ARRAY[37..132] OF BYTE;
nLoadedProg : DWORD; (* loaded program number if exist *)
nItpMode : WORD; (* Interpreter mode *)
nItpState : WORD; (* Interpreter status *)
nItpErrCode : WORD; (* Interpreter-Channel Error Code *)
nReserved2 : ARRAY[143..150] OF BYTE;
END_STRUCT
END_TYPE
Variable name | Data type | Description |
---|---|---|
nJobNo | DWORD | Job number |
nFastMFuncMask | ARRAY OF DWORD | Bit mask for evaluation of the fast M-functions |
nHskMFuncNo | WORD | Number of synchronous M-function present (M-function with handshake) |
nHskMFuncReq | WORD | Flag indicating that a synchronous M-function is present |
nHFuncValue | DINT | Value of the auxiliary function |
nSpindleRpm | WORD | Spindle rotation speed |
nTool | WORD | Tool number |
nLoadedProg | DWORD | Name of the NC program presently being executed. If the name is not a DWORD, this value is 0. |
nItpOpMode | WORD | Bit mask that indicates execution in interpreter mode. |
nItpState | WORD | Interpreter state |
nItpErrorCode | WORD | Error code of the interpreter channel |
The above structure contains some reserved areas. Some of these areas are used in newer TwinCAT versions. On the PLC side the structure was not renamed, so that relevant data can be read with the PLC function.
NCI to PLC (structure from NC perspective)
Variable name | Data type | Description |
---|---|---|
mJobNr |
| see table above nJobNo |
mDWORD |
| see table above nFastMFuncMask |
sHandshake.nFunc |
| see table above nHskMFuncNo |
sHandshake.nRequested |
| see table above nHskMFuncReq |
sHandshake.nHFuncValue |
| see table above nHFuncValue |
sHandshake.nSpindelRPM |
| see table above nSpindleRpm |
sHandshake.nTool |
| see table above nTool |
nChnState | DWORD |
|
nChnState.bIsEStopRequested | Bit 8 (zero based) | Indicates that an ItpEStop was called, without checking whether the axes are already at standstill. |
nChnState.bIsFeedFromBackupList | Bit 10 (zero based) | For retracing the current entries from the interpreter backup list are sent |
nChnState.bIsMovingBackward | Bit 11 (zero based) | Indicates that the current motion is a backward movement (from TC 2.11 Build 1550) |
nParams | Array of DWORD | Data of the freely configurable channel interface (see ItpSetCyclicUDintOffsets) |
fParams | Array of LREAL | Data of the freely configurable channel interface (see ItpSetCyclicLrealOffsets) |
mProgNr |
| see table above nLoadedProg |
mItpOpMode |
| see table above nItpOpMode |
mItpOpState |
| see table above nItpState |
mErrorCode |
| see table above nItpErrorCode |
nChnId | WORD | Channel ID |
nGrpId | WORD | Group ID |
nItfVersion | WORD | Version of this cyclic channel interface |
From PLC to NCI (150 bytes)
TYPE NciChannelFromPlc :
STRUCT
nSkipLine : WORD; (* Mask to skip lines *)
nItpMode : WORD;
nMFuncGranted : WORD; (* granted signal of the M-function *)
nReserved1 : ARRAY[7..14] OF BYTE;
nChaAxesOvr : DWORD; (* Channel override in percent * 100 *)
nChaSpindleOvr : DWORD;
nReserved2 : ARRAY[23..150] OF BYTE;
END_STRUCT
END_TYPE
Variable name | Data type | Description |
---|---|---|
nSkipLine | WORD | Bit mask with which block skipping of the NCI is parameterized from the PLC. |
nItpMode | WORD | Bit mask with which the interpreter execution mode can be altered. This is, for instance, required if the interpreter is to operate in single block mode. |
nMFuncGranted | WORD | Flag with which an M-function of type 'Handshake' is acknowledged |
nChaAxesOvr | DWORD | Channel override for the axes from 0...1000000 (corresponds to 0 - 100%) |
nChaSpindleOvr | DWORD | Channel override for the spindle from 0...1000000 (corresponds to 0 - 100%) |