ItpReadZeroShiftEx
from library version 6.1.21 and TwinCAT version 2.10 Build 1304
The ItpReadZeroShiftEx function block reads the offset shift components X, Y and Z for the given zero offset shift.
Interface
VAR_INPUT
bExecute : BOOL;
nZsNo : UDINT;
tTimeOut : TIME;
END_VAR
VAR_IN_OUT
sNciToPlc : NciChannelToPlc;
sZeroShiftDesc : ZeroShiftDesc;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
TYPE ZeroShiftDesc:
STRUCT
fShiftX : LREAL;
fShiftY : LREAL;
fShiftZ : LREAL;
END_STRUCT
END_TYPE
Input | Data type | Description |
---|---|---|
bExecute | BOOL | The command is triggered by a rising edge at this input. |
nZsNo | UDINT | Number of the zero offset shift |
tTimeOut | TIME | ADS Timeout-Delay |
Input & output | Data type | Description |
sNciToPlc | NciChannelToPlc | The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading. |
sZeroShiftDesc | ZeroShiftDesc | The structure containing the components of the zero offset shift. |
Output |
Data type |
Description |
---|---|---|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
bErr |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. Is reset to FALSE by the execution of a command at the inputs. |
nErrId |
UDINT |
Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
![]() | For reasons of compatibility, there are two entries (coarse and fine) for each axis in each zero offset shift (e.g. G54). These two entries must be added together. This function block evaluates both the entries and adds them together automatically. |
See also:
Requirements
Development Environment |
Target System Type |
PLC Libraries to include |
---|---|---|
TwinCAT v2.10.0 |
PC (i386) |
TcNci.lib |