Description of the elements
![]() | The TwinCAT system manager automatically enters and/or modifies various parameters. Any manual modification will be overwritten when the configuration is activated.The parameters that are changed automatically are marked. |
Further Information
- Number of configured channels (P-STUP-00001)
- SERCOS start-up (P-STUP-00002)
- Number of SERCOS rings (P-STUP-00003)
- SERCOS baud rate (P-STUP-00004)
- SERCOS time slot calculation (P-STUP-00005)
- SERCOS-AT time slot calculation (P-STUP-00006)
- SERCOS master light intensity (P-STUP-00039)
- Selected topology (P-STUP-00007)
- List type (P-STUP-00008)
- Name of the list file for the channel parameters (P-STUP-00009)
- Name of the list file for the tool data (P-STUP-00010)
- Name of the list file for the zero point data (P-STUP-00011)
- Name of the list files for the clamp position offset data (P-STUP-00012)
- Name of the list file for the manual operation parameters (P-STUP-00013)
- Number of axis machine data records (P-STUP-00014)
- Name of the list file for the axis parameters (P-STUP-00015)
- Number of offset value lists (P-STUP-00016)
- Name of the list files for the offset values (P-STUP-00017)
- NC program paths (pfad[i].*)
- HMI objects (hmi[i].*)
- Parameters for the BF channel (channel[i].*)
- PLC mode (P-STUP-00032)
- Memory size for reversing (P-STUP-00033)
- Memory size for external variables (P-STUP-00037)
- Name of the list file for the external variables (P-STUP-00038)
- Version identifier of visualization data (P-STUP-00039)
- Global channel specific reporting of display data (P-STUP-00040)
- Parameter for configuration (configuration.*)