SERCOS baud rate (P-STUP-00004)
This parameter defines the baud rate, which the SERCOS driver has to use.
Variable name | Type | Valid range | Dimension | ||
serc_baudrate[m][n] | ISG_CHAR | m = 0 ... [SERC_MAX_RING-1] n = 0 .... [ASCII_LISTEN_VAR-1] String: 2MBAUD / 4MBAUD | ---- | ||
Constant | Value | Significance | |||
SERC_MAX_RING | application-specific | Maximum number of SERCOS rings | |||
ASCII_LISTEN_VAR | application-specific | Maximum length of external file names |