Name of the list files for the clamp position offset data (P-STUP-00012)
For each channel, this structure element is used for defining the name of the file that contains the clamp position offset data. This is a string of a maximum length of FILE_NAME_L_EXT characters.
Variable name | Type | Valid range | Dimension |
pzv_data[i] | UNS08 | String | ---- |
i | UNS16 | 0 ... [KANAL_ANZ_RND - 1] | ---- |
Constant | Value | Meaning |
KANAL_ANZ_RND | Application-related | Maximum number of channels |
TwinCAT: Automatic entry! |