Name of the list file for the axis parameters (P-STUP-00015)
This structure element is used in a channel global way for defining the names of the axis parameter data files. These are strings of a maximum length of FILE_NAME_L_EXT characters.
The number of axis parameter data files must correspond to the number of axis parameter data records. Any files that exceed the quantity specified as "zahl_mds" will not be considered. The system tries to open unknown files which results in error messages being issued and the controller start-up being aborted.
Variable name | Type | Valid range | Dimension |
achs_mds[i] | UNS08 | String | ---- |
i | UNS16 | 0 ... [SYS_AXMAX - 1] | ---- |
Constant | Value | Meaning |
SYS_AXMAX | Application-related | Maximum number of axes in the system |
![]() | TwinCAT: Automatic entry! |
Further Information