States graph of the operating modes

States graph of the operating

Note: There is no states graph for operating mode “Standby“.

States graph of the operating modes 1:
Figure 0.10: States graph of an operating mode
States graph of the operating modes 2:

A CNC reset is automatically executed with commissioning of the destination operation mode and the state, if the state change requires an abortion (see abort in Fig. 8.8).The error state is left via an automatically executed reset, if an operation mode is commissioned. Additional a CNC reset could be forced by following commands:
a) Selection of operation mode = STANDBY and state = SELECTED
b) Explicit command of transition = RESET in the actual active operation mode
c) command of destination state = RESETTING (see below)