States of operating mode: Automatic
State | ST-Constant | Value | Description |
---|---|---|---|
DESELECTED | GCW_250_HLIImcmProcessDeselected | 1 | Operating mode is deselected |
SELECTED | GCW_250_HLIImcmProcessSelected | 2 | Operating mode Automatic is selected |
READY | GCW_250_HLIImcmProcessReady | 3 | NC program is selected |
ACTIVE | GCW_250_HLIImcmProcessActive | 4 | NC program running |
HOLD | GCW_250_HLIImcmProcessHold | 5 | NC program is interrupted |
ERROR | GCW_250_HLIImcmProcessError | 6 | An error has occurred during execution of the NC program. |
The NC program name must be transferred on transition from selected to ready.
See also