States of operating mode: Homing
State | ST constant | Value | Description |
---|---|---|---|
DESELECTED | GCW_250_HLIImcmProcessDeselected | 1 | Operating mode is deselected. |
SELECTED | GCW_250_HLIImcmProcessSelected | 2 | Operating mode is selected. (Basic state). |
READY | GCW_250_HLIImcmProcessReady | 3 | Homing is programmed (e.g. in respect of sequence). |
ACTIVE | GCW_250_HLIImcmProcessActive | 4 | Homing is run. |
HOLD | GCW_250_HLIImcmProcessHold | 5 | Homing is stopped. |
ERROR | GCW_250_HLIImcmProcessError | 6 | Error state |
The axes to be referenced must be transferred in the form of a manual block string (MDI, e.g. G74 X2 Y2 Z1) on transition from selected to ready. If no manual block string is transferred, the default homing program rpf.nc is started.
See also