States of operating mode: Manual mode
State | ST constant | Value | Description |
---|---|---|---|
DESELECTED | GCW_250_HLIImcmProcessDeselected | 1 | Operating mode is deselected. |
SELECTED | GCW_250_HLIImcmProcessSelected | 2 | Operating mode is selected. (Basic state). |
READY | GCW_250_HLIImcmProcessReady | 3 | Manual mode is programmed. |
ACTIVE | GCW_250_HLIImcmProcessActive | 4 | Manual mode is run. |
HOLD | GCW_250_HLIImcmProcessHold | 5 | Manual mode is stopped. |
ERROR | GCW_250_HLIImcmProcessError | 6 | Error state |
See also