BAC_AI_WthT_01
Functional description
The template maps the weather temperature. It logs the analog input value from a Bus Terminal (see I/O linking) and converts it to a real process value. This value is then written to the global variable g_WthT_rPrVal.
In addition, the status flag Fault of the AI object is evaluated and detected and processed by the alarm function block AlmAI.
Interface
Block diagram

VAR CONSTANT
PLT_NUM : BYTE := 0;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | optional | Task |
|---|---|---|---|
AI |
| Analog input object for displaying the measured outside temperature | |
AlmAI |
| Logging and further processing of the status flag Fault of the measured value outside temperature | |
TLog |
| Trend logging of the measured value of the AI object |
IO linking
In the XML description associated with the template, variables with the ID Input or Output are declared in the Parameter section. These parameters can be linked with the process image of the input and output level in the PLC in the Project Builder or via the Excel import interface.
Parameter | Type | Instance | Type | Process image |
|
|---|---|---|---|---|---|
AI_Weather_Temperature_State_Terminal | USINT | AI | Input | Analog input - weather temperature - status Bus Terminal | |
AI_Weather_Temperature_measured_value | INT | AI | Input | Analog input - weather temperature - measured value |
Version history
Version number | Comments |
|---|---|
1.0.1 | First release |