BAC_Cont4Stp_01
Functional description
The template determines the resulting switching stages of a multi-level unit, depending on the input signal.
Four switch-on thresholds and a hysteresis can be parameterized.
Interface
Diagram 01
Direction of action Cont4Stp_bActn = FALSE = reverse = heating

DspStp | Cont4Stp_udiStp | SwiOn | SwiOff | Cont4Stp_udiRemTiDylOn | Cont4Stp_udiRemTiDylOff | bQ01 | bQ02 | bQ03 | bQ04 |
0 | 0 | SwiPnt01 | SwiPnt01 - Hys | DlyOn | 0 | FALSE | FALSE | FALSE | FALSE |
1 | >= 1 | SwiPnt02 | SwiPnt01 - Hys | DlyOn | DlyOff | TRUE | FALSE | FALSE | FALSE |
2 | >= 2 | SwiPnt03 | SwiPnt02 - Hys | DlyOn | DlyOff | TRUE | TRUE | FALSE | FALSE |
3 | >= 3 | SwiPnt04 | SwiPnt03 - Hys | DlyOn | DlyOff | TRUE | TRUE | TRUE | FALSE |
4 | >= 4 | SwiPnt04 | SwiPnt04 - Hys | 0 | DlyOff | TRUE | TRUE | TRUE | TRUE |
Diagram 02
Direction of action Cont4Stp_bActn =TRUE = direct = cooling

DspStp | Cont4Stp_udiStp | SwiOn | SwiOff | Cont4Stp_udiRemTiDylOn | Cont4Stp_udiRemTiDylOff | bQ01 | bQ02 | bQ03 | bQ04 |
0 | 0 | SwiPnt01 | SwiPnt01 + Hys | DlyOn | 0 | FALSE | FALSE | FALSE | FALSE |
1 | >= 1 | SwiPnt02 | SwiPnt01 +Hys | DlyOn | DlyOff | TRUE | FALSE | FALSE | FALSE |
2 | >= 2 | SwiPnt03 | SwiPnt02 + Hys | DlyOn | DlyOff | TRUE | TRUE | FALSE | FALSE |
3 | >= 3 | SwiPnt04 | SwiPnt03 + Hys | DlyOn | DlyOff | TRUE | TRUE | TRUE | FALSE |
4 | 4 | SwiPnt04 | SwiPnt04 + Hys | 0 | DlyOff | TRUE | TRUE | TRUE | TRUE |
Diagram 03
Timing of the switch-on and switch-off delays
At time t1 rX changes from £SwiPnt01 to SwiPnt04
At time t2 rX changes from SwiPnt04 to £SwiPnt01 – Hys

Inputs/outputs
VAR_INPUT
bEn : BOOL;
rX : REAL;
bEn: General enable of the function block. If bEn is FALSE, all outputs are set to 0.
rX: Input value, from which the switching state is derived.
VAR_OUTPUT
bQ01 : BOOL;
bQ02 : BOOL;
bQ03 : BOOL;
bQ04 : BOOL;
bQ01: Shows status level 01
TRUE = ON; FALSE = OFF
udiStp >= 1
bQ02: Shows status level 02
TRUE = ON; FALSE = OFF
udiStp >= 2
bQ03: Shows status level 03
TRUE = ON; FALSE = OFF
udiStp >= 3
bQ04: Shows status level 04
TRUE = ON; FALSE = OFF
udiStp >= 4
VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | Task |
---|---|---|
En | General enable of the function block. If bEn is FALSE, all outputs are set to 0 | |
X | Input value, from which the switching state is derived | |
Hys | Input absolute value hysteresis | |
DlyOn | Start-up delay of the stages in seconds | |
DlyOff | Switch-off delay of the stages in seconds | |
SwiPnt01 | Input switch-on point step 01, internally limited to between 0 and 100 in the template | |
SwiPnt02 | Input switch-on point step 02, internally limited to between 0 and 100 in the template | |
SwiPnt03 | Input switch-on point step 03, internally limited to between 0 and 100 in the template | |
SwiPnt04 | Input switch-on point step 04, internally limited to between 0 and 100 in the template | |
Cont4Stp | The function block Cont4Stp is the core of the step switch template. | |
DspStp | Display active step | |
SwiOn | Display active switch-on point | |
SwiOff | Display active switch-off point | |
| LIMIT, LIMIT, LIMIT, LIMIT | Limitation of the switch-on points step 1 - 4 to 0 - 100 |
Versionshistorie
Versionsnummer | Bemerkungen |
---|---|
1.0.1 | First release |