FB_BA_Cont4Stp01
Step switch with 4 levels
Interface
Functional description
The function block determines the resulting switching stages of a multi-level unit, depending on the input signal.
Four switch-on thresholds and four hysteresis values can be parameterised.
Diagram 01
Direction of action bActn = FALSE = reverse = heating

udiStp | udiNumOfStp | rSwiOn | rSwiOff | udiRemTiDlyOn | udiRemTiDlyOff | bQ01 | bQ02 | bQ03 | bQ04 |
0 | 0 | rSwiOn01 | rSwiOn01 - rHys01 | udiDlyOn01 | 0 | FALSE | FALSE | FALSE | FALSE |
1 | >= 1 | rSwiOn02 | rSwiOn01 - rHys01 | udiDlyOn02 | udiDlyOff01 | TRUE | FALSE | FALSE | FALSE |
2 | >= 2 | rSwiOn03 | rSwiOn02 - rHys02 | udiDlyOn03 | udiDlyOff02 | TRUE | TRUE | FALSE | FALSE |
3 | >= 3 | rSwiOn04 | rSwiOn03 - rHys03 | udiDlyOn04 | udiDlyOff03 | TRUE | TRUE | TRUE | FALSE |
4 | >= 4 | rSwiOn04 | rSwiOn04 - rHys04 | 0 | udiDlyOff04 | TRUE | TRUE | TRUE | TRUE |
Diagram 02
Direction of action bActn =TRUE = direct = cooling

udiStp | udiNumOfStp | rSwiOn | rSwiOff | udiRemTiDlyOn | udiRemTiDlyOff | bQ01 | bQ02 | bQ03 | bQ04 |
0 | 0 | rSwiOn01 | rSwiOn01 + rHys01 | udiDlyOn01 | 0 | FALSE | FALSE | FALSE | FALSE |
1 | >= 1 | rSwiOn02 | rSwiOn01 + rHys01 | udiDlyOn02 | udiDlyOff01 | TRUE | FALSE | FALSE | FALSE |
2 | >= 2 | rSwiOn03 | rSwiOn02 + rHys02 | udiDlyOn03 | udiDlyOff02 | TRUE | TRUE | FALSE | FALSE |
3 | >= 3 | rSwiOn04 | rSwiOn03 + rHys03 | udiDlyOn04 | udiDlyOff03 | TRUE | TRUE | TRUE | FALSE |
4 | 4 | rSwiOn04 | rSwiOn04 + rHys04 | 0 | udiDlyOff04 | TRUE | TRUE | TRUE | TRUE |
Diagram 03
Timing of the switch-on and switch-off delays
At time t1 rIn changes from £rSwiOn01 to rSwiOn04
At time t2 rIn changes from rSwiOn04 to £ rSwiOn01 – rHys01

Inputs/outputs
VAR_INPUT
bEn : BOOL;
rIn : REAL;
rSwiOn01 : REAL;
rHys01 : REAL;
udiDlyOn01 : UDINT;
udiDlyOff01 : UDINT;
rSwiOn02 : REAL;
rHys02 : REAL;
udiDlyOn02 : UDINT;
udiDlyOff02 : UDINT;
rSwiOn03 : REAL;
rHys03 : REAL;
udiDlyOn03 : UDINT;
udiDlyOff03 : UDINT;
rSwiOn04 : REAL;
rHys04 : REAL;
udiDlyOn04 : UDINT;
udiDlyOff04 : UDINT;
udiNumOfStp : UDINT;
bActn : BOOL;
bEn: General enable of the function block. If bEn is FALSE, all outputs are set to 0.
rIn: Input value, from which the switching state is derived.
rSwiOn01: Switch-on point level 01
rHys01: Absolute value hysteresis level 01
udiDlyOn01: Switch-on delay level 01
udiDlyOff01: Switch-off delay level 01
rSwiOn02: Switch-on point level 02
rHys02: Absolute value hysteresis level 02
udiDlyOn02: Switch-on delay level 02
udiDlyOff02: Switch-off delay level 02
rSwiOn03: Switch-on point level 03
rHys03: Absolute value hysteresis level 03
udiDlyOn03: Switch-on delay level 03
udiDlyOff03: Switch-off delay level 03
rSwiOn04: Switch-on point level 04
rHys04: Absolute value hysteresis level 04
udiDlyOn04: Switch-on delay level 04
udiDlyOff04: Switch-off delay level 04
udiNumOfStp: Number levels that are required.
The input is limited to a range from 0 to 4
bActn: Input variable used to determine the direction of action of the step switch.
TRUE = direct = cooling; FALSE = reverse = heating
VAR_OUTPUT
bQ01 : BOOL;
bQ02 : BOOL;
bQ03 : BOOL;
bQ04 : BOOL;
udiStp : UDINT;
rSwiOn : REAL;
rSwiOff : REAL;
udiRemTiDlyOn : UDINT;
udiRemTiDlyOff : UDINT;
bQ01: display of status step 01
TRUE = ON; FALSE = OFF
udiStp >= 1
bQ02: display of status step 02
TRUE = ON; FALSE = OFF
udiStp >= 2
bQ03: display of status step 03
TRUE = ON; FALSE = OFF
udiStp >= 3
bQ04: display of status step 04
TRUE = ON; FALSE = OFF
udiStp >= 4
udiStp: shows the current step of the step switch
rSwiOn: display of the next switch-on point
rSwiOff: display of the next switch-off point
udiRemTiDlyOn: if the switch-on point for switching to the next level is met, the progress of the switch-on delay time is displayed here.
udiRemTiDlyOff: if the switch-off point for switching down to the next level is met, the progress of the switch-off delay time is displayed here.
Requirements
Development environment | Target system | required library | required supplement |
---|---|---|---|
TwinCAT 2.11 R3/x64 | PC/CX | TcBA library from V1.0.0 | TS8040 | TwinCAT Building Automation from V1.0.0 |