BAC_H_HtgCirSp_01
Application
The template is an atmospheric temperature controlled heating circuit control. It is comprised of a heating curve, a heating limit switch and the operating modes Frost / Night / Day / Auto with the associated setpoint.
Interface
Block diagram

VAR_INPUT
bSched : BOOL;
bSched: Timer input for switching between day and night mode
VAR_OUTPUT
bDmd : BOOL;
rSpDmd : REAL;
bDmd: Output of the heating operation request, depending on the operating mode OpModMan.
rSpDmd: Output of the setpoint for the heating circuit
VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | Task |
---|---|---|
OpMod | MV object for manual control of the heating circuit from the MCL or a local operating display. The following operating modes can be preset: OPMOD_H_HTGCIR_FROST / OPMOD_H_HTGCIR_NIGHT / OPMOD_H_HTGCIR_DAY / OPMOD_H_HTGCIR_AUTO | |
DmdPrioSwi | The priority switch prioritises the operating modes of the heating circuit. | |
HtgLmt | AV object for inputting the heating limit value. | |
HtgLmtFnct | Depending on the damped outside temperature g_WthTDamp_rPrVal and the heating limit value, the two-point switch enables the heating operation in the operating mode OPMOD_H_HTGCIR_AUTO. | |
SpX1 | AV object for inputting the value for interpolation point X1 | |
SpX2 | AV object for inputting the value for interpolation point X2 | |
SpX3 | AV object for inputting the value for interpolation point X3 | |
SpX4 | AV object for inputting the value for interpolation point X4 | |
SpY1 | AV object for inputting the value for interpolation point Y1 | |
SpY2 | AV object for inputting the value for interpolation point Y2 | |
SpY3 | AV object for inputting the value for interpolation point Y3 | |
SpY4 | AV object for inputting the value for interpolation point Y4 | |
Scale | This function block calculates the set characteristic curve for the heating circuit, depending on the outside temperature. | |
SpPrioSwi | The multiplexer function block outputs the associated setpoint, depending on the present operating mode OpModMan. | |
SpNgtOffs | AV object for inputting the value for the night setback | |
Sp | Display of the setpoint for the heating circuit. It is output at output rSpDmd. |
Version history
Version number | Comments |
---|---|
1.0.0.1 | First release |