BAC_PltComnMsg_01
Functional description
The template BAC_PltComnMsg_01 collects all event messages of the BACnet objects within a plant. For display of these messages at the management and control level (OWS) or at a local operator display, the main messages are linked with a BV object.
Interface
Plant

Block diagram 01

Block diagram 02

VAR CONSTANT
PLT_NUM : BYTE := 1;
PLT_NUM: all alarms and events of all plant components within a controller are included in a global alarm and event list. The assignment of events and alarms to a plant is defined by the assignment of a PLT_NUM plant number.
The recording and processing of an alarm from an aggregate or a device takes place within the templates by means of the alarm function block FB_BA_Alarm.
The evaluation of the alarms of a plant, e.g. for the generation of a collective message or for plant shutdown in case of relevant faults, takes place within the template BAC_PltAlm_01 by means of the function block FB_BA_AlarmPlt.
The evaluation of different plant events within the templates of a plant, takes place within the template BAC_PltComnMsg_01 by means of the function block FB_BA_ComnMsg.
Important! The assignment and evaluation of the alarms and events of a plant can only be done correctly if all templates of a plant have the same plant number!
The plant number can be assigned in the Project Builder in the parameter menu for the templates or via a column in the Excel import.
Program description
Instance | Type | Task |
---|---|---|
ComnMsg | The ComnMsg function block collects event messages from the BACnet objects of a plant. | |
InAlm | Collective message of the status flag of the BACnet objects | |
Flt | Collective message the BACnet Fault objects | |
ManCtrlSw | Collective message manual override of one of the BACnet objects is on Prio 8 | |
ManCtrlSwi | Local mechanical priority operation is enabled at one of the BACnet output objects | |
OoServ | One of the BACnet objects in the plant is OutOfService | |
Err | One of the BACnet objects is faulty, e.g. ADS error |
Version history
Version number | Comments |
---|---|
1.0.1 | First release |