Scrollbar
This element generates a scrollbar. If a user drags the scroll box to a different position while the visualization is running, the property "Value" is set accordingly. The alignment of the scrollbar can be changed from horizontal to vertical.

Properties editor
The properties of a visualization element - except alignment and order - can all be configured in the properties editor. By default, this editor opens next to the visualization editor, or it can be opened explicitly via the "Properties" command (which can be found in the View menu as standard).
A property can be modified by editing the field "Value". To this end, an input field, a selection list, a dialog or checkbox that can be activated is provided in this field, depending on the element type. The value field opens
- after a double-click,
- after a single click in a selected field,
- via the space bar, if the field was already selected.
If a variable is assigned,
- simply enter its name.
- Use the  button to open the input assistant for selecting a variable. The Variables category lists all variables that have already been defined in the project. button to open the input assistant for selecting a variable. The Variables category lists all variables that have already been defined in the project.
Working in the list of properties can be made easier with the aid of default, sorting and filter functions.
Element properties
All element properties and their descriptions are listed below.
| Element name | The element name can be changed. Standard name is "GenElemInst_x". "x" stands for a sequential number. | 
| Element type | The element type is entered here. For three element groups it is possible to switch between the corresponding elements by changing the element type: | 
Additional settings
| Value | Variable of type integer, which contains the position of the scroll box in the scrollbar. | 
| Minimum value | Smallest possible scrollbar value | 
| Maximum value | Largest possible scrollbar value | 
| Page size | If a user clicks in the scrollbar at runtime, the position of the scroll box is moved by the page size in the direction of the mouse position. The page size can be specified as a fixed value in pixels or as a variable of type integer. | 
Position
Here you can define the position (X/Y coordinates) and size (width and height) of the element in pixels. The origin is in the top left corner of the window. The positive x-axis is on the right, the positive y-axis runs downwards. If the values edited, the displayed element is simultaneously modified in the visualization editor.
| X | Horizontal position in pixels – X=0 is the left edge of the window. | 
| Y | Vertical position in pixels – Y=0 is the upper edge of the window. | 
| Width | Width of the element in pixels | 
| Height | Height of the element in pixels | 
Bar
| Alignment | Here you can specify the alignment of the bar: 
 The alignment can also be configured directly in the visualization, by changing the width and height of the scrollbar. | 
| Direction of travel | If the alignment is horizontal, you can select the scrolling direction as follows: 
 If the alignment is vertical, you can select the scrolling direction as follows: 
 | 
Colors
A color is defined based on a hexadecimal number consisting of red / green / blue (RGB) components. For each of these three colors, 256 (0-255) values are available, which can be entered here statically. The color can be selected from a selection list or via the color selection dialog, which can be opened via the button  . In addition, the level of transparency can be set for each color (0: fully transparent, 255: fully opaque).
. In addition, the level of transparency can be set for each color (0: fully transparent, 255: fully opaque).
| Normal state 
 | Select a frame and fill color for the default state. If the color switching variable is defined as FALSE, the element is in default state. | 
| Alarm state 
 | Select a frame and fill color for the element in alarm state. This is triggered, if the color switching variable is defined as TRUE. | 
|  | Transparency is not supported under Windows CE. | 
Color variables
The color variables used for dynamic definition of the element colors via project variables of type DWORD. A color is defined based on a hexadecimal number consisting of red, green and blue (RGB) components. In addition, the variables are used to specify the transparency of the color (FF: fully opaque - 00: fully transparent). The DWORD has the following structure: 16#TTRRGGBB
|  | The structure of the hexadecimal number differs, compared to TwinCAT 2. In TwinCAT 3, in addition to the RGB components, the color transparency can also be defined with the hexadecimal number. The transparency is indicated by the first two digits after “16#”. Colors with definitions starting with “16#00” are invisible, since they are fully transparent. | 
Example:
nFillColor := 16#FF8FE03F;
- FF: transparency (fully opaque)
- 8F: red
- E0: green
- 3F: blue
| Color change | Boolean variable, which controls the switching of the element color between "normal state" (variable = FALSE) and "alarm state" (variable = TRUE). | 
| Normal state 
 | Variables of type DWORD for defining the frame and fill color for the element. They overwrite the values that are currently defined in "Colors". The values in the project variable are used, if the variable defined in "Color change" is FALSE. | 
| Alarm state 
 | Variables of type DWORD for defining the frame and fill color for the element in alarm state. They overwrite the values that are currently defined in "Colors". The values in the project variable are used, if the variable defined in "Color change" is TRUE. | 
|  | Transparency is not supported under Windows CE. | 
Texts
These properties are used for a static definition of the element labelling. Each can contain a formatting sequence, e.g. %s. In online mode the sequence is replaced by the contents of the variables defined in "Text variables".
| Text | Enter a text. It is used to label the element. The text can contain a formatting sequence, e.g. %s. The corresponding variable is defined in "Text variables". Note: The text can also be entered directly. If the element is selected in the visualization editor, an input field can be opened by pressing the space bar. | 
| Tooltip | Enter a text. It is used as a tooltip for the element and appears in the visualization only in online mode when the cursor is placed over an element. The text can contain a formatting sequence, e.g. %s. The corresponding variable is defined in "Text variables". | 
Text properties
These properties are used for a static definition of the font. A dynamic definition of the font is possible in the category "Font variables".
| Horizontal alignment | Defines the horizontal alignment of the text through selection of: 
 | 
| Vertical alignment | Defines the vertical alignment of the text through selection of: 
 | 
| Text format | Defines the display of a text that is too long to be displayed completely in an element: 
 | 
| Font: | Defines the font through selection from predefined fonts: 
 Press  | 
| Font color | Defines the font color for the element. Either from the selection list or via the dialog that opens when  | 
Text variables
You can display text that is stored in a variable. To do this, first add a formatting sequence in the text that is defined under the "Texts" property. Then assign a variable. In online mode the formatting sequence is replaced by the contents of the variables.
Example %f:
Enter "Result: %2.5f" in the "Texts" property. Enter "fValue" in the "Text variables" property. The variable must be a defined IEC variable. The element will then be labeled in online mode with "Result: 12.12345" if fValue = 12.1234567.
| Text variable | Variable (of default data type) containing the information to be displayed. The type must match the formatting sequence in the "Texts" setting. | 
| Tooltipvariable | Variable of type String containing the tooltip text to be displayed. The entry in the property "Texts" must contain a formatting sequence. | 
Dynamic texts
These parameters are used to define dynamic texts originating from text lists. This enables language change, for example.
A further possibility to define a text dynamically is to supply the text via a string variable. (see the category "Text variables")
| Text list | Name of the text list, as used in the project tree, as a string Example: 'TL_ErrorList' | 
| Textindex | Index (ID) of the text, as defined in the text list, as a string. It can be specified directly in a static manner or as a string variable. | 
| Tooltipindex | Index (ID) of the tooltip text, as defined in the text list, as a string. It can be specified directly in a static manner or as a string variable. | 
Font variables
These variables are used for dynamic font definitions for element texts via project variables. Static definitions are configured under "Text properties".
| Font name | Specification of a variable of the type String that contains the font name that is to be used to label the element. (name specified as in the standard font dialog) Example: MAIN.sFont (sFont := ‘Arial’;) | 
| Size | Variable of type INT containing the size of the element text in pixels, as in the default dialog ‘Font’. Example: MAIN.nHeight (nHeight := 16;) | 
| Flags | Variable of type DWORD for defining the font display via one of the flag values listed below. A combined definition can be achieved by adding the respective flag values and specifying the sum. 
 Example: MAIN.nFlag (nFlag := 6;) The text is shown bold and underlined. | 
| Character set | The character set to be used for the font can be defined via the default font number. This number can be specified via a DWORD variable (see also the definition in the default font dialog) | 
| Color | Variable of type DWORD for defining the color of the element text. | 
| Flags for the text alignment | Variable of type DWORD for defining the text alignment via one of the flag values listed below. A combined definition can be achieved by adding the respective flag values and specifying the sum. 
 Example MAIN.nFlag (nFlag := 5;) The text is displayed centered horizontally and vertically. | 
Access rights
This setting relates to the access rights for the individual element. Click to open the Access rights dialog. The setting is only available if a user management was added to the PLC project. The following status messages are available:
| Not set. All rights. | The default message is set, if the element is shown as available for all groups. | 
| Rights are issued: Limited rights. | The message is set, if the element is shown with limited behavior for at least one group. | 
State variables
These are dynamic definitions of the availability of the element in online mode.
| Invisibility | Specification of a boolean variable. If this returns TRUE, the element is invisible in online mode. | 
| Input disabled | Specification of a boolean variable. If TRUE is returned, inputs for the element have no effect. Also, the element itself is greyed out in the visualization, to indicate that no user inputs are possible. If the visualization uses the user management, the elements for user groups with access right "only visible" are grayed out. |