SCL6323-0400 - Technical data

Primary side

SCL6323-0400

Accuracy class*

0.5

Rated frequency fR

50 Hz … 60 Hz

Frequency range, technical

50 Hz … 400 Hz

Measuring range, from

0.1 A AC

Measuring range, to

400 A AC

* e.g. when using the electronic nameplate and the adjustment data contained therein
via the EtherCAT Terminal EL3475.
If the electronic nameplate is not used, observe additional information on accuracy and measurement uncertainties! (see chapter “Notes on operation without electronic nameplate”)

Secondary side

SCL6323-0400

Secondary signal

333 mV

Electronic nameplate

yes

Insulation properties
(only for insulated primary conductors)

SCL6323-0400

Insulation test voltage (Urms, 50 Hz, 1 Min.)

4000 V AC

Housing material class

UL 94V‑0

Measurement category / overvoltage category

250 V CAT IV

Operating conditions

SCL6323-0400

Permissible ambient temperature range during operation

-40 °C…+70 °C

Permissible ambient temperature range
during storage

-45 °C… +85 °C

permissible relative air humidity

95 %, no condensation

Operating height

up to 2000 m

Protection rating

IP20

General data

SCL6323-0400

Size

4

Max. conductor bushing diameter, primary conductor

24 mm

Cable length between split-core transformer and connection housing

approx. 25 cm

Dimensions (W x H x D)

Split-core transformer:
65.9 mm x 68.5 mm x 46.3 mm

Connection housing:
24.2 mm x 20.8 mm x 54.6 mm

(see chapter “Dimensions size 4”)

Weight

Approx. 740 g

Standards and regulations

SCL6323-0400

Standards/Regulations

UL2808; IEC 61010-1, IEC 61869-1

Approvals/markings *)

CE

*) Real applicable approvals/markings see name plate on the side (product labeling)