Note on operation without electronic nameplate
If the electronic nameplate and the adjustment data it contains cannot be used, the deviating accuracy classes and measuring errors/uncertainties shown in the following table apply in addition to the technical data.
The following applies for operation without adjustment data:
Current transformer | Measuring error/uncertainty | Accuracy class | |
|---|---|---|---|
Amplitude in % | Phase in ° [degrees] | ||
SCL6023-0015 | < ±0.50 % | < ±1.5° | 3 |
SCL6023-0030 | < ±0.50 % | < ±1° | 1 |
SCL6023-0060 | < ±0.50 % | < ±1° | 1 |
SCL6023-0075 | < ±0.50 % | < ±1° | 1 |
|
|
|
|
SCL6123-0020 | < ±0.50 % | < ±1.5° | 3 |
SCL6123-0040 | < ±0.50 % | < ±1.5° | 3 |
SCL6123-0060 | < ±0.50 % | < ±1.5° | 3 |
|
|
|
|
SCL6223-0010 | < ±0.50 % | < ±1.5° | 3 |
SCL6223-0080 | < ±0.50 % | < ±1° | 1 |
SCL6223-0100 | < ±0.50 % | < ±1° | 1 |
|
|
|
|
SCL6323-0100 | < ±0.50 % | < ±1° | 1 |
SCL6323-0200 | < ±0.50 % | < ±0.5° | 0.5 |
SCL6323-0400 | < ±0.50 % | < ±0.5° | 0.5 |