Dimensions size 4
Single current transformer of low power split-core transformer SCL63xx, size 4
Fig.12: Dimensions of individual SCL63xx low power split-core transformers, size 4 (all values in mm)Housing for low power transformer SCLxxx3, 3-channel current interface, RJ45
Fig.4: Dimensions low power transformer SCLxxx3, 3-channel current interface, RJ45 (all values in mm)