SCL6023-0075 - Technical data
Primary side | SCL6023-0075 |
|---|---|
Accuracy class* | 0.5 |
Rated frequency fR | 50 Hz … 60 Hz |
Frequency range, technical | 50 Hz … 400 Hz |
Measuring range, from | 0.1 A AC |
Measuring range, to | 75 A AC |
* e.g. when using the electronic nameplate and the adjustment data contained therein | |
Insulation properties | SCL6023-0075 |
|---|---|
Insulation test voltage (Urms, 50 Hz, 1 Min.) | 2500 V AC |
Housing material class | UL 94V‑0 |
Operating conditions | SCL6023-0075 |
|---|---|
Permissible ambient temperature range | -40 °C…+65 °C |
Permissible ambient temperature range | -45 °C… +85 °C |
permissible relative air humidity | 95 %, no condensation |
Operating height | up to 2000 m |
Protection rating | IP20 |
General data | SCL6023-0075 |
|---|---|
Size | 1 |
Max. conductor bushing diameter, primary conductor | 9.7 mm |
Cable length between split-core transformer and connection housing | approx. 25 cm |
Dimensions (W x H x D) | Split-core transformer: Connection housing: (see chapter “Dimensions size 1”) |
Weight | Approx. 200 g |