Dimensions size 1
Single current transformer of low power split-core transformer SCL60xx, size 1
Fig.3: Dimensions of individual SCL60xx low power split-core transformers, size 1 (all values in mm)Housing for low power transformer SCLxxx3, 3-channel current interface, RJ45
Fig.4: Dimensions low power transformer SCLxxx3, 3-channel current interface, RJ45 (all values in mm)