Product overview

Product overview 1:Fig.1: SCL6xxx - Low power split-core transformer, 3-channel current interface, in four sizes

Low power split-core transformers, 3‑channel current interface, accuracy class 0.5, electronic nameplate, RJ45

This documentation covers the following products:

SCL60xx | size 1 (transformer opening 9.7 mm)

SCL6023-0015

15 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6023-0030

30 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6023-0060

60 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6023-0075

75 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL61xx | size 2 (transformer opening 6 mm)

SCL6123-0020

20 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6123-0040

40 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6123-0060

60 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL62xx | size 3 (transformer opening 12 mm)

SCL6223-0010

10 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6223-0080

80 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6223-0100

100 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL63xx | size 4 (transformer opening 24 mm)

SCL6323-0100

100 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6323-0200

200 A AC, accuracy class 0.5, electronic nameplate, RJ45

SCL6323-0400

400 A AC, accuracy class 0.5, electronic nameplate, RJ45

Overview of measuring transformers
The complete overview of all measuring transformers can be found on the Beckhoff website.